USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

TeSys GV2 - Reduced flush mounting enclosure for TeSys GV2ME - IP41

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    27.90 USD
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product or component type
    Enclosure
    device short name
    GV2MP
    accessory / separate part category
    Mounting accessory
    product compatibility
    GV2ME
    enclosure type
    Reduced flush mounting
    Complementary
    auxiliary mounting location
    Right
    height
    5.24 in (133 mm)
    width
    3.66 in (93 mm)
    depth
    3.86 in (98 mm)
    product weight
    0.25 lb(US) (0.115 kg)
    Environment
    IP degree of protection
    IP41 front face
    environmental characteristic
    Standard environment
    Ordering and shipping details
    Category
    22367 - MANUAL STR PROTECTOR - GV2
    Discount Schedule
    I11
    GTIN
    00785901545859
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.45000000000000001
    Returnability
    Y
    Country of origin
    CZ
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalog
    Date
    Size
    Add to My Documents
    GV2, GV3, and GV7 Manual Motor Starters, Controllers, and Protectors (Version 1.0)
    Digest Catalog 18: IEC Contactors and Starters (Version 1.8)
    Data Bulletin
    Date
    Size
    Add to My Documents
    Motor Control Solutions for the North American Market (Version 2.0)
    CAD
    Date
    Size
    Add to My Documents
    FLUSH MOUNT.ENCL. (Version 1.0)
    Date 9/9/13
    Size 342.2 KB
    Date 9/9/13
    Size 282 KB
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Instruction sheet - GV2 MC/MP Enclosures and accessories (Version 16)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.