USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

TeSys GV2 - Emergency stop pushbutton - latching - key release

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    104.00 USD
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product name
    LE
    GV2
    product or component type
    Mushroom head emergency stop push-button
    device short name
    GV2K
    accessory / separate part category
    Enclosure accessory
    Complementary
    product compatibility
    GV2MC
    GV2MP
    LE1GVMEK
    type of operator
    Latching key release N° 455
    diameter
    1.57 in (40 mm)
    provided equipment
    1 IP55 sealing kit
    height
    1.89 in (48 mm)
    width
    2.87 in (73 mm)
    product weight
    0.35 lb(US) (0.16 kg)
    colour
    Red
    Environment
    IP degree of protection
    IP55
    Ordering and shipping details
    Category
    22367 - MANUAL STR PROTECTOR - GV2
    Discount Schedule
    I11
    GTIN
    003389110733570
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.29999999999999999
    Returnability
    N
    Country of origin
    CZ
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalog
    Date
    Size
    Add to My Documents
    Digest Catalog 18: IEC Contactors and Starters (Version 1.8)
    GV2, GV3, and GV7 Manual Motor Starters, Controllers, and Protectors (Version 1.0)
    Data Bulletin
    Date
    Size
    Add to My Documents
    Motor Control Solutions for the North American Market (Version 2.0)
    CAD
    Date
    Size
    Add to My Documents
    RED MUSHROOM HD STOP +KEY (Version 1.0)
    Date 9/9/13
    Size 193.2 KB
    Date 9/9/13
    Size 367.9 KB
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Instruction sheet - GV2 MC/MP Enclosures and accessories (Version 16)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.