USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

TeSys GV2 - flexible connection - 3P - with contactor LC1D09...25

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    14.30 USD
Add to My Products Remove from My Products

  • Main
    range
    Linergy
    product name
    FT
    device short name
    GV1G
    product or component type
    Flexible connection
    accessory / separate part category
    Connection accessory
    range compatibility
    TeSys - GV2
    TeSys - D
    Complementary
    product compatibility
    LC1D09...D38
    poles description
    3P
    [Ie] rated operational current
    25 A
    quantity per set
    Set of 10
    product weight
    0.03 lb(US) (0.013 kg)
    Ordering and shipping details
    Category
    22367 - MANUAL STR PROTECTOR - GV2
    Discount Schedule
    I11
    GTIN
    00785901874065
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    2.9999999999999999E-2
    Returnability
    Y
    Country of origin
    TN
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    GV2, GV3, and GV7 Manual Motor Starters, Controllers, and Protectors (Version 1.0)
    Digest Catalog 18: IEC Contactors and Starters (Version 1.8)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.