USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric GUP Picture

View all LA, LH, Q4 Molded Case Circuit Breakers

LA, LH, Q4 Molded Case Circuit Breakers - GUP

FA / LA MCCB Shunt Trips

Schneider Eletric GUP Picture
View all LA, LH, Q4 Molded Case Circuit Breakers
LA, LH, Q4 Molded Case Circuit Breakers - GUP
FA / LA MCCB Shunt Trips

48VDC GJL 125mA UNDERVOLTAGE TRIP

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    717.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Undervoltage trip
    breaking capacity code
    GJL
    Complementary
    rated voltage
    48 V DC
    current at secondary voltage
    125 A
    Environment
    product certifications
    CSA
    UL listed
    Ordering and shipping details
    Category
    00906 - GJL ACCESSORIES
    Discount Schedule
    DE2
    GTIN
    00785901793700
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.80000000000000004
    Returnability
    N
    Country of origin
    FR
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Suppl Digest 177 Sec. 03: Molded Case Circuit Breakers and Enclosures
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.