USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all LA, LH, Q4 Molded Case Circuit Breakers
Schneider Eletric GUC Picture

GUC

Schneider Eletric GUC Picture
GUC

240VAC GJL 25mA UNDERVOLTAGE TRIP

Show more characteristics >
  • Price*
    717.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Undervoltage trip
    breaking capacity code
    GJL
    Complementary
    rated voltage
    240 V AC
    current at secondary voltage
    25 A
    tightening torque
    6.20…8.85 lbf.in (0.7…1.0 N.m)
    Environment
    product certifications
    CSA
    UL listed
    Ordering and shipping details
    Category
    00906-GJL ACCESSORIES
    Discount Schedule
    DE2
    GTIN
    00785901793533
    Package weight(Lbs)
    12.80 oz (362.874 g)
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    EU RoHS Directive
    Under investigation
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Sup. Digest 178 Catalog 03: Molded Case Circuit Breakers and Enclosures (Version 1.0)
    Sup. 177 Sec. 03 (this document has been replaced - see description) (Version 1.7)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 9/19/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /