USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

125VDC GJL 48mA SHUNT TRIP

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    717.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Shunt trip
    breaking capacity code
    GJL
    Complementary
    rated voltage
    125 V DC
    current at secondary voltage
    48 A
    tightening torque
    6.19...8.85 lbf.in (0.7...1 N.m)
    Environment
    product certifications
    UL listed
    CSA
    Ordering and shipping details
    Category
    00906 - GJL ACCESSORIES
    Discount Schedule
    DE2
    GTIN
    00785901793496
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.80000000000000004
    Returnability
    N
    Country of origin
    FR
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Sup. Digest 178 Catalog 03: Molded Case Circuit Breakers and Enclosures (Version 1.0)
    Sup. 177 Sec. 03 (this document has been replaced - see description) (Version 1.7)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.