USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric GS1AW34 Picture
Discontinued

View all TeSys GS

TeSys GS - GS1AW34

accessories

Schneider Eletric GS1AW34 Picture
Discontinued
View all TeSys GS
TeSys GS - GS1AW34
accessories

TeSys GS - cage terminal - 4 poles - 100...160 A

Show more characteristics >
GS1AW34  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    device short name
    GS1AW
    product or component type
    Cage terminal
    accessory / separate part category
    Connection accessory
    Complementary
    product compatibility
    GS
    poles description
    4P
    Line Rated Current
    100 A
    125 A
    160 A
    product weight
    0.79 lb(US) (0.357 kg)
    Ordering and shipping details
    Category
    18402 - WORLD SERVICE PARTS(CONTROL ACCESS)
    Discount Schedule
    CP10
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.27000000000000002
    Returnability
    N
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Available
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    CAD
    Date
    Size
    Add to My Documents
    TeSys GS - cage terminal
    Date 7/17/18
    Size 363.5 KB
    Date 7/17/18
    Size 234.1 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.