USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric GS1AP63 Picture

View all TeSys GS

TeSys GS - GS1AP63

legacy product

Schneider Eletric GS1AP63 Picture
View all TeSys GS
TeSys GS - GS1AP63
legacy product

TeSys GS - terminal cover - 3 poles - 630 A

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product or component type
    Terminal cover
    device short name
    GS1AP
    accessory / separate part category
    Protection accessory
    product compatibility
    GS
    Complementary
    poles description
    3P
    product weight
    0.88 lb(US) (0.4 kg)
    Ordering and shipping details
    Category
    22640 - IEC DISCONNECT-GS1,LK3
    Discount Schedule
    I11
    GTIN
    00785901494171
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.67000000000000004
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Available
    Product end of life instructions
    Available
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer.
    - - - - - - - Substance 2
    Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Suppl Digest 177 Sec. 15: Operating Mechanisms and Disconnect Switches
    CAD
    Date
    Size
    Add to My Documents
    GS2MU3 with GS2AH140 or AH440 operator (side on view)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.