USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric GS1AF44 Picture
Discontinued

View all TeSys GS

TeSys GS - GS1AF44

electrical auxiliaries

Schneider Eletric GS1AF44 Picture
Discontinued
View all TeSys GS
TeSys GS - GS1AF44
electrical auxiliaries

TeSys GS - blown fuse signalling contact - 1st C/O - 4 poles - 250A/400A

Show more characteristics >
GS1AF44  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products

  • Main
    range of product
    TeSys
    device short name
    GS1AF
    product or component type
    Auxiliary contact
    contact application
    Blown fuse signalling
    contacts type and composition
    1 C/O
    contact operation
    Instantaneous
    [Ith] conventional free air thermal current
    16 A at 104 °F (40 °C)
    [Ie] rated operational current
    12 A at 24 V DC-13
    2 A at 48 V DC-13
    3 A at 400 V AC-15
    4 A at 230 V AC-15
    0.4 A at 220 V DC-13
    0.6 A at 110 V DC-13
    Complementary
    range compatibility
    TeSys ,TeSys GS ,fuse-switch disconnector
    mechanical durability
    30000 cycles
    electrical durability
    30000 cycles on AC-15
    product compatibility
    GS
    poles description
    4P
    Line Rated Current
    250 A
    400 A
    fuse type
    DIN
    NFC
    fuse size
    1
    2
    product weight
    0.07 lb(US) (0.032 kg)
    Ordering and shipping details
    Category
    18402 - WORLD SERVICE PARTS(CONTROL ACCESS)
    Discount Schedule
    CP10
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.13
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer.
    - - - - - - - Substance 2
    Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    CAD
    Date
    Size
    Add to My Documents
    TeSys GS - blown fuse signalling contact - 1st C/O - 4 poles
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.