USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all QO™ Load Centers
Schneider Eletric GLK6 Picture

GLK6

Schneider Eletric GLK6 Picture
GLK6

STAB-LOK 6 CIRCUIT GROUNDING LUG KIT

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    11.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product line
    Stab-lok
    product type
    Load Centre Ground Lugs
    Complementary
    number of connectors
    6
    wire size
    AWG 6...AWG 2/0 aluminium/copper
    tightening torque
    2.82 N.m (25 lbf.in)
    Ordering and shipping details
    Category
    11931 - MISCELLANEOUS ITEMS
    Discount Schedule
    NET
    GTIN
    00785901346869
    Package weight(Lbs)
    0.25 kg (0.55 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    EU RoHS Directive
    Will be compliant – Date to be confirmed
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 9/18/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /