USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric GK3AP03 Picture
Discontinued

View all TeSys GV3 Manual Starters and Protectors

TeSys GV3 Manual Starters and Protectors - GK3AP03

Accessories

Schneider Eletric GK3AP03 Picture
Discontinued
View all TeSys GV3 Manual Starters and Protectors
TeSys GV3 Manual Starters and Protectors - GK3AP03
Accessories

TeSys GV3 - rotary handle kit - red

Show more characteristics >
GK3AP03  has not been replaced. Please contact your customer care center for more information.
  • Price
    382.00 USD
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    device short name
    GK3AP
    product or component type
    Rotary handle kit
    accessory / separate part category
    Control accessory
    handle colour
    Red
    handle front plate colour
    Yellow
    Complementary
    product compatibility
    GK3EF
    rotary handle padlocking
    Padlock in OFF position
    rotary handle mounting style
    Extended
    locking options description
    1 to 3 padlocks
    product weight
    0.66 lb(US) (0.3 kg)
    Ordering and shipping details
    Category
    18402 - WORLD SERVICE PARTS(CONTROL ACCESS)
    Discount Schedule
    CP10
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.42999999999999999
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    TeSys GV - Catalogue 2017 - Motor circuit breakers
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.