USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric GK2AP01 Picture
Discontinued

View all TeSys GV2 Manual Starters and Protectors

TeSys GV2 Manual Starters and Protectors - GK2AP01

Accessories

Schneider Eletric GK2AP01 Picture
Discontinued
View all TeSys GV2 Manual Starters and Protectors
TeSys GV2 Manual Starters and Protectors - GK2AP01
Accessories

TeSys GK2 & GK3 - padlocking device - up to 3 padlocks

Show more characteristics >
GK2AP01  has not been replaced. Please contact your customer care center for more information.
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    85.00 USD
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    device short name
    GK2AP
    product or component type
    Padlocking device
    accessory / separate part category
    Locking accessory
    Complementary
    product compatibility
    GK3EF
    GK2CF
    locking options description
    1...3 padlocks
    product weight
    0.1 lb(US) (0.045 kg)
    Ordering and shipping details
    Category
    22641 - PAN,DISCONNECT,IEC ***OBSOLETE***
    Discount Schedule
    I
    GTIN
    00785901163978
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.20000000000000001
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer.
    - - - - - - - Substance 2
    Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    TeSys GV - Catalogue 2017 - Motor circuit breakers
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.