Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric GBX060015K Picture

Range: Lexium SD3 & Motors

Gearboxes

GBX060015K

Schneider Eletric GBX060015K Picture
Range: Lexium SD3 & Motors

Gearboxes

GBX060015K

gearbox straight teeth GBX - Ø 60 mm - reduction 15:1 < 12 arc.min - 44 N.m

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    539.12 USD
Add to My Products Remove from My Products

  • Main
    range compatibility
    Lexium ILA
    Lexium ILE
    Lexium ILS
    Lexium SD3
    Lexium 32
    Lexium 28
    Lexium 62 ILM
    Lexium 52
    Lexium 62
    product or component type
    Planetary gearbox
    gear box type
    Straight teeth
    device short name
    GBX
    product compatibility
    BMH (2.76 in (70 mm), 1 motor stacks)
    BSH (2.17 in (55 mm), 1 motor stacks)
    BSH (2.17 in (55 mm), 2 motor stacks)
    BSH (2.17 in (55 mm), 3 motor stacks)
    BSH (2.76 in (70 mm), 1 motor stacks)
    ILE (2.6 in (66 mm), 1 motor stacks)
    ILE (2.6 in (66 mm), 2 motor stacks)
    ILA (2.24 in (57 mm), 1 motor stacks)
    ILA (2.24 in (57 mm), 2 motor stacks)
    ILS (2.24 in (57 mm), 1 motor stacks)
    ILS (2.24 in (57 mm), 2 motor stacks)
    ILS (2.24 in (57 mm), 3 motor stacks)
    BCH2 (2.36 in (60 mm), 1 motor stacks)
    BCH2 (2.36 in (60 mm), 2 motor stacks)
    SH3
    MH3
    ILM
    BRS3
    gearbox external diameter
    2.36 in (60 mm)
    reduction ratio
    15:1
    Complementary
    torsional backlash
    < 12 arc.min
    torsional rigidity
    2.5 N.m/arcmin
    housing colour
    Black
    housing material
    Black anodized aluminium
    shaft material
    C 45
    additional information
    Lubricated for life
    service life in hours
    30000 h at 100 rpm at 86 °F (30 °C)
    mounting position
    Any position
    efficiency
    94 %
    maximum radial force Fr
    340 N at 100 rpm, force applied at mid-distance from output shaft during 30000 hour at 30 °C
    maximum axial force Fa
    450 N at 100 rpm, during 30000 hour at 30°C
    moment of inertia
    0.077 kg.cm²
    continuous output torque
    389.38 lbf.in (44 N.m) at 100 rpm at 86 °F (30 °C)
    maximum output torque
    619.47 lbf.in (70 N.m) at 100 rpm at 86 °F (30 °C)
    product weight
    2.43 lb(US) (1.1 kg)
    Environment
    noise level
    58 dB at 1 m, no-load
    IP degree of protection
    IP54 on shaft output
    ambient temperature for operation
    -13...194 °F (-25...90 °C)
    Ordering and shipping details
    Category
    18283 - NEUGART GEARBOXES
    Discount Schedule
    PC53
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    2.2000000000000002
    Returnability
    N
    Country of origin
    DE
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions with Servo Motor Adaptation Kit


    (1)
    GBK adaptation kit
    (2)
    GBK adaptation kit related dimensions a1, c, Ø6, Ø7, Ø8 depend on the gearbox and servo motor combination
    Ø8
    shaft end adaptor in case motor shaft diameter is smaller than gearbox input coupling diameter

    Values in mm

    a2

    a3

    a4

    a5

    h

    g

    Ø1

    Ø2

    Ø3

    Ø4

    Ø5

    67.5

    35

    30

    2.5

    16

    5

    60

    40 h7

    14 h7

    M5 x 8

    52

    Values in in.

    a2

    a3

    a4

    a5

    h

    g

    Ø1

    Ø2

    Ø3

    Ø4

    Ø5

    2.66

    1.38

    1.18

    0.10

    063

    0.19

    2.36

    1.57 h7

    0.55 h7

    M5 x 0.31

    2.05