USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric FHE36000AWK Picture

View all Heavy Duty Safety Switches

Heavy Duty Safety Switches - FHE36000AWK

Accessories

Schneider Eletric FHE36000AWK Picture
View all Heavy Duty Safety Switches
Heavy Duty Safety Switches - FHE36000AWK
Accessories

SWITCH FA/LA MOLDED CASE 3 POLE NEMA12

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    1310.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Circuit breaker
    range of product
    I-Line
    trip unit technology
    Thermal-magnetic
    breaking capacity code
    H
    Complementary
    breaking capacity
    10 kA at 125 V DC
    10 kA at 250 V DC
    25 kA at 120/240 V AC
    18 kA at 277/480 V AC
    14 kA at 347/600 V AC
    System Voltage
    600 V AC
    mounting mode
    I-Line
    electrical connection
    I-Line connection line
    Lugs load
    AWG gauge
    AWG 14...AWG 4 (copper) 1 cable(s)
    AWG 12...AWG 4 (aluminium) 1 cable(s)
    terminal identifier
    AL50FA
    magnetic hold current
    275 A
    magnetic tripping current
    600 A
    height
    6 in
    width
    4.5 in
    depth
    4.13 in
    Environment
    product certifications
    CSA
    UL listed
    Ordering and shipping details
    Category
    00066 - MISC H/D SWITCHES
    Discount Schedule
    DE1
    GTIN
    00785901076094
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    17
    Returnability
    Y
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    DINP, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    DIDP, which is known to the State of California to cause Birth Defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Data Bulletin
    Date
    Size
    Add to My Documents
    Date 9/29/18
    Size 869.3 KB
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Date 2/8/18
    Size 527.5 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 11/1/18
    Size 0
    RoHs Declaration
    Date
    Size
    Add to My Documents
    Date 11/1/18
    Size 0
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.