USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric FCE322045A200 Picture

View all Lexium 62 ILD & Motors

Lexium 62 ILD & Motors - FCE322045A200

Accessories

Schneider Eletric FCE322045A200 Picture
View all Lexium 62 ILD & Motors
Lexium 62 ILD & Motors - FCE322045A200
Accessories

Power cable M17 from detached servo drive to asynch. motor with open end 4,5 m

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
Add to My Products Remove from My Products

  • Main
    range of product
    PacDrive 3
    product or component type
    Power cable
    Complementary
    range compatibility
    Lexium 62 ILD
    product compatibility
    LXM 62 ILD servo drive
    SH3 motor
    type of cable
    Shielded motor cable
    connector type
    1 M17
    1 without connector
    material
    Metal
    accessory / separate part destination
    Holding brake
    Servo motor
    cable length
    14.76 ft (4.5 m)
    product weight
    2.07 lb(US) (0.941 kg)
    Ordering and shipping details
    Category
    18353 - PACDRIVE3 ACCESSORIES
    Discount Schedule
    PC52
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    2
    Returnability
    N
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.