USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric FCE308025A200 Picture

View all Lexium 52 & Motors

Lexium 52 & Motors - FCE308025A200

Accessories

Schneider Eletric FCE308025A200 Picture
View all Lexium 52 & Motors
Lexium 52 & Motors - FCE308025A200
Accessories

Hybrid cable for Stainless LXM52-SC005_16mm, 2.5m

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
Add to My Products Remove from My Products

  • Main
    range of product
    PacDrive 3
    product or component type
    Hybrid cable
    Complementary
    range compatibility
    Lexium 52
    product compatibility
    LXM 52 servo drive
    SHS servo motor
    type of cable
    Shielded motor cable
    connector type
    1 RJ45
    3 plug-in
    material
    Plastic
    accessory / separate part destination
    Holding brake
    Servo motor
    cable length
    8.2 ft (2.5 m)
    product weight
    2 lb(US) (0.909 kg)
    Ordering and shipping details
    Category
    18353 - PACDRIVE3 ACCESSORIES
    Discount Schedule
    PC52
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    2
    Returnability
    N
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.