USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric FAL120152100 Picture

View all FA, FH, FJ, FK, FY (F-frame) molded case circuit breakers and switches

FA, FH, FJ, FK, FY (F-frame) molded case circuit breakers and switches - FAL120152100

Molded Case Circuit Breakers

Schneider Eletric FAL120152100 Picture
View all FA, FH, FJ, FK, FY (F-frame) molded case circuit breakers and switches
FA, FH, FJ, FK, FY (F-frame) molded case circuit breakers and switches - FAL120152100
Molded Case Circuit Breakers

FA/LA MOLDED CASE CIRCUIT BREAKER 240V, 15A, 1P, N/O Bell Alarm

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    612.00 USD
Add to My Products Remove from My Products

FAL120152100 is replaced by the following group of products:
Add Product Group to My Products Remove Product Group from My Products
  • Reason for Substitution: End of life
  • Substitution date: 22 October 2018
  • Order as 2 parts, base breaker and Field installable accy
  • Main
    product or component type
    Circuit breaker
    range of product
    I-Line
    trip unit technology
    Thermal-magnetic
    breaking capacity code
    A
    accessory / separate part type
    Alarm switch
    Complementary
    Line Rated Current
    15 A
    poles description
    1P
    breaking capacity
    5 kA at 125 V DC
    10 kA at 120 V AC
    System Voltage
    120 V AC
    mounting mode
    Unit mount
    electrical connection
    Lugs load
    Lugs line
    AWG gauge
    AWG 14...AWG 4 (copper) 1 cable(s)
    AWG 12...AWG 4 (aluminium) 1 cable(s)
    terminal identifier
    AL50FA
    magnetic hold current
    275 A
    magnetic tripping current
    600 A
    phase connection
    ABC
    height
    6.4 in
    width
    1.5 in
    depth
    4.13 in
    Environment
    product certifications
    CSA
    UL listed
    Ordering and shipping details
    Category
    00901 - FAL 240V BREAKERS & SWITCH
    Discount Schedule
    DE2
    GTIN
    00785901776512
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    2.0600000000000001
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    DINP, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    DIDP, which is known to the State of California to cause Birth Defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Data Bulletin
    Date
    Size
    Add to My Documents
    Date 9/29/18
    Size 869.3 KB
    CAD
    Date
    Size
    Add to My Documents
    Circuit Breakers (100A Frame) (Thermal Magnetic Moulded Case)
    Tripping curves
    Date
    Size
    Add to My Documents
    Date 6/19/18
    Size 30.8 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.