USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric FA22100BC Picture

View all FA, FH, FJ, FK, FY (F-frame) molded case circuit breakers and switches

FA, FH, FJ, FK, FY (F-frame) molded case circuit breakers and switches - FA22100BC

Molded Case Circuit Breakers

Schneider Eletric FA22100BC Picture
View all FA, FH, FJ, FK, FY (F-frame) molded case circuit breakers and switches
FA, FH, FJ, FK, FY (F-frame) molded case circuit breakers and switches - FA22100BC
Molded Case Circuit Breakers

FA/LA MOLDED CASE CIRCUIT BREAKER, 240V, 100A, 2P, 4PH

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    740.40 USD
Add to My Products Remove from My Products

FA22100BC is replaced by:
Product
Qty
BDA261004
Qty
1
Add to My Products Remove from My Products
  • Reason for Substitution: End of life
  • Substitution date: 15 December 2018
  • (Ref #) is replaced by (New Ref #)
  • Main
    product or component type
    Circuit breaker
    range of product
    I-Line
    trip unit technology
    Thermal-magnetic
    breaking capacity code
    A
    Complementary
    Line Rated Current
    100 A
    poles description
    2P
    breaking capacity
    10 kA at 240 V AC
    5 kA at 250 V DC
    System Voltage
    240 V AC
    mounting mode
    I-Line
    electrical connection
    I-Line connection line
    Lugs load
    AWG gauge
    AWG 14...AWG 1/0 (copper) 1 cable(s)
    AWG 12...AWG 1/0 (aluminium) 1 cable(s)
    terminal identifier
    AL100FA
    magnetic hold current
    900 A
    magnetic tripping current
    1700 A
    phase connection
    BC
    height
    6.4 in
    width
    3 in
    depth
    4.13 in
    Environment
    product certifications
    CSA
    IEC
    UL listed
    Ordering and shipping details
    Category
    01000 - FA 240V BREAKER & SWITCH
    Discount Schedule
    DE2
    GTIN
    00785901253372
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    4.3100000000000005
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    DINP, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    DIDP, which is known to the State of California to cause Birth Defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Data Bulletin
    Date
    Size
    Add to My Documents
    Date 9/29/18
    Size 869.3 KB
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Date 2/8/18
    Size 527.5 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    RoHs Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.