USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Low Voltage Distribution Transformers, Three Phase
Schneider Eletric EX112T212H Picture

EX112T212H

Schneider Eletric EX112T212H Picture
EX112T212H

DOE 2016 LV XFMR, 3 Phase, 112.5kVA, 208 Delta-480Y/277, AL, 150°C Rise-220C INS

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    12,800.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Square D
    product or component type
    DOE 2016 energy efficient transformer
    device application
    Low voltage electrical distribution
    number of tap-offs
    1 5 % FCAN
    2 5 % FCBN
    Complementary
    Phase
    3 phases
    rated operational power in VA
    112.5 kVA
    network frequency
    60 Hz
    type of cooling
    Natural convection
    primary voltage
    208 V delta
    secondary voltage
    480Y/277 V
    Coil Material
    Aluminium
    Basic IMP level (BIL)
    10 kV
    Temperature Rating
    150 °C
    220 °C insulated
    DOE Efficiency
    98.83 % 35 % 167 °F (75.0 °C)
    Sound Level
    44 dB
    6 dB NEMA ST-20
    %IZ
    4.6 %
    Let Through Current
    2.9 kA
    Transformer Losses
    175.0 no load (core loss)
    2928.0 load loss (coil loss)
    Transformer BTU/HR
    872.4300059394559 16.6 %
    1221.546836 25 %
    3094.812794 50 %
    6216.922724 75 %
    10587.876626 100 %
    height
    45.98 in (1168 mm)
    depth
    24.02 in (610 mm)
    width
    31.30 in (795 mm)
    net weight
    865.01 lb(US) (392.36 kg)
    mounting support
    Floor
    Floor, with 7400FMB
    Ceiling, with 7400CMB21K
    degree of protection
    UL type 1
    UL type 2, with 7400DS21K
    UL type 3R, with 7400WS21K
    electrical connection
    4 Hole Nema Pad primary 0.44 in (11.1 mm)
    4 Hole Nema Pad secondary 0.44 in (11.1 mm)
    6 Hole Nema Pad sec - HO 0.44 in (11.1 mm)
    Environment
    ambient air temperature for operation
    104 °F (40 °C)
    average ambient air temperature for operation
    30 °C
    standards
    UL 1561
    CSA C22.2 No 47
    NEMA ST-20
    Ordering and shipping details
    Category
    16500 - EX MTO 15-225KVA SPECIAL VOLTAGE
    Discount Schedule
    PE2X
    GTIN
    00785901752455
    Package weight(Lbs)
    420.93 kg (927.99 lb(US))
    Returnability
    No
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Phenyl glycidyl ether, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Under investigation
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Square D EX Low Voltage Distribution Transformers (Version 2.0)
    Digest 178 Catalog 14: Transformers (Version 1.0)
    User guide
    Date
    Size
    Add to My Documents
    Dry-Type Transformers 1000 Volts and Below (Version 03)
    Data Bulletin
    Date
    Size
    Add to My Documents
    Aluminum vs. Copper: Conductors in Low Voltage Dry Type Transformers (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    UL_Certification_XQNX2_E6868_EX_Transformer (Version 1.0)
    UL_Certification_XQNX_E6868_EX_Transformers (Version 1.0)
    UL_Certification_XQNX7_E6868_CAN_EX_Transformer (Version 1.0)
    UL_Certification_XQNX8_E6868_CAN_EX_Transformer (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 9/22/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 9/22/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 9/22/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /