USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all E-Frame Circuit Breakers
Schneider Eletric EDB14020AABA Picture

EDB14020AABA

Schneider Eletric EDB14020AABA Picture
EDB14020AABA

E-Frame Brkr 20A, 1P, 277V, 18/25kA, Bolt-on Mnt, Alarm/Aux SW

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    462.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    125 A Frame EDB-EGB-EJB
    product or component type
    Miniature circuit-breaker
    device short name
    EDB
    module type
    E-Frame
    trip unit rating
    875 A
    Complementary
    Line Rated Current
    20 A
    maximum operating voltage
    277 V AC
    AWG gauge
    AWG 12...AWG 6 aluminium
    AWG 14...AWG 6 copper
    breaking capacity
    18 kA 277 V AC
    18 kA 240 V AC
    25 kA 120 V AC
    18 kA 120/240 V AC
    circuit breaker application
    Switching Duty rated
    HID rated
    HACR rated
    depth
    102.87 mm (4.05 in)
    electrical connection
    Lugs aluminium
    height
    143.76 mm (5.66 in)
    holding current
    270 A
    local signalling
    Trip indicator
    mounting mode
    Bolt-on
    number of poles
    1
    number of spaces
    2
    number of spaces required
    2
    product destination
    NF panelboard
    net weight
    0.91 kg (2 lb(US))
    protection type
    Overload
    Short-circuit
    width
    49.78 mm (1.96 in)
    device composition
    Alarm switch
    Auxiliary switch
    trip unit technology
    Thermal-magnetic
    breaking capacity code
    D
    tightening torque
    30.09 lbf.in (3.4 N.m) 0.00…0.02 in² (2.5…16 mm²) AWG 14...AWG 6)
    Environment
    product certifications
    CULus
    IEC
    ambient air temperature for operation
    104 °F (40 °C)
    Ordering and shipping details
    Category
    00931 - EDB CIRCUIT BREAKERS
    Discount Schedule
    DE2
    GTIN
    00785901159308
    Package weight(Lbs)
    0.91 kg (2 lb(US))
    Returnability
    No
    Country of origin
    MX
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Data Bulletin
    Date
    Size
    Add to My Documents
    Determining Current Carrying Capacity in Special Applications (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    CSA Certificate 1459263 E Frame 1P_2P_3P (Version 1.1)
    UL Certificate 19980918-E84967A ED EG 1P,2P,3P (Version 1.0)
    UL Certificate 20110328-E84905 E-Frame 1P,2P,3P (Version 1.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    EDB, EGB, and EJB Circuit Breakers–Installation (Version 1)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Molded Case Circuit Breakers Type ED, EG & EJ (Version 1.0)
    Tripping curves
    Date
    Size
    Add to My Documents
    125A Frame ED/EG/EJ Family MCCB (15A-20A) Trip Curve (Version 1.0)
    Handout
    Date
    Size
    Add to My Documents
    EDB-EPD, EGB-EPD and EJB-EPD Circuit Breakers for Ground Fault Protection in NF Panelboards (Version 1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /