USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region
Schneider Eletric DZ5CA163D Picture
Discontinued

Schneider Eletric DZ5CA163D Picture
Discontinued

Cable end insulated for clip-in marker, 16mm², long size, blue, 1 bag, DIN

Show more characteristics >
DZ5CA163D  has not been replaced. Please contact your customer care center for more information.
  • Price*
    0.96 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Linergy
    product or component type
    Cable end
    cable end size
    Long
    standards
    DIN 46228-4
    type of packing
    Bag
    quantity per set
    Set of 100
    cable cross section
    0.02 in² (16 mm²)
    Complementary
    cable end type
    Single conductor
    additional information
    For additional marker tag holder
    color
    Blue
    bezel material
    Halogen-free plastic
    tube material
    Copper conforming to ISO 1337
    number of cables
    1
    AWG gauge
    AWG 6
    bezel size
    Ø 9.6 mm
    tube diameter
    6.2 mm
    length
    1.1 in (28 mm)
    tube length
    18 mm
    CAD overall depth
    1.1 in (28 mm)
    product weight
    0.22 lb(US) (0.1 kg)
    Environment
    ambient air temperature for operation
    -4...221 °F (-20...105 °C)
    Ordering and shipping details
    Category
    22621 - IEC PANEL ACCESSORIES
    Discount Schedule
    I
    Nbr. of units in pkg.
    100
    Package weight(Lbs)
    0.01
    Returnability
    N
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  0437  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Linergy TR Terminal Blocks Catalog (Version 2.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /