USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric DF2EA002 Picture
Discontinued

Schneider Eletric DF2EA002 Picture
Discontinued

TeSys fuse-disconnector - fuse cartridge 14 x 51 mm - aM 0.25 A - w/o indication

Show more characteristics >
DF2EA002  has not been replaced. Please contact your customer care center for more information.
  • Price
    14.40 USD
Add to My Products Remove from My Products

  • Main
    range of product
    TeSys fuse-disconnector
    product or component type
    Cartridge fuse
    device short name
    DF2
    System Voltage
    690 V AC
    fuse size
    14 x 51 mm
    fuse type
    NFC
    quantity per set
    Set of 10
    Complementary
    [In] rated current
    0.25 A 690 V
    fuse curve
    AM
    product weight
    0.04 lb(US) (0.02 kg)
    Ordering and shipping details
    Category
    22621 - IEC PANEL ACCESSORIES
    Discount Schedule
    I
    Nbr. of units in pkg.
    10
    Package weight(Lbs)
    0.01
    Returnability
    N
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.