USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric DF2CA001 Picture
Discontinued

View all TeSys DF and LS1

TeSys DF and LS1 - DF2CA001

fuse cartridges

Schneider Eletric DF2CA001 Picture
Discontinued
View all TeSys DF and LS1
TeSys DF and LS1 - DF2CA001
fuse cartridges

TeSys fuse-disconnector - fuse cartridge 10 x 38 mm - aM 0.16 A - w/o indication

Show more characteristics >
DF2CA001  has not been replaced. Please contact your customer care center for more information.
  • Price
    10.40 USD
Add to My Products Remove from My Products

  • Main
    range of product
    TeSys fuse-disconnector
    product or component type
    Cartridge fuse
    device short name
    DF2
    System Voltage
    500 V AC
    fuse size
    10 x 38 mm
    fuse type
    NFC
    quantity per set
    Set of 10
    Complementary
    [In] rated current
    0.16 A 500 V
    fuse curve
    AM
    product weight
    0.02 lb(US) (0.01 kg)
    Ordering and shipping details
    Category
    22621 - IEC PANEL ACCESSORIES
    Discount Schedule
    I
    Nbr. of units in pkg.
    10
    Package weight(Lbs)
    0.01
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.