USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric DF221N Picture

View all TeSys DF and LS1

TeSys DF and LS1 - DF221N

fuse-disconnector

Schneider Eletric DF221N Picture
View all TeSys DF and LS1
TeSys DF and LS1 - DF221N
fuse-disconnector

TeSyS fuse-disconnector 1P N 125A - fuse size 22 x 58 mm

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    89.00 USD
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product name
    TeSys DF
    product or component type
    Fuse-disconnector
    device short name
    DF22
    poles description
    1P + N
    Complementary
    mounting support
    Rail
    mounting position
    Vertical +/- 23°
    control type
    Toggle
    [Ie] rated operational current
    125 A for power circuit
    [Uimp] rated impulse withstand voltage
    8 kV
    fire resistance
    1760 °F (960 °C) conforming to IEC 60695-2-1
    [Ipk] rated peak withstand current
    19 kA with tubular links conforming to IEC 60269-1
    short-circuit withstand
    120 kA 400 V conforming to IEC 60947-3
    120 kA 500 V conforming to IEC 60947-3
    80 kA 690 V conforming to IEC 60947-3
    fuse size
    22 x 58 mm
    fuse type
    AM
    GG
    [Ui] rated insulation voltage
    690 V for power circuit AC
    690 V for power circuit DC
    connections - terminals
    1 solid cable(s) 0...0.05 in² (2.5...35 mm²) on screw clamp terminals power circuit
    2 solid cable(s) 0...0.04 in² (2.5...25 mm²) on screw clamp terminals power circuit
    1 flexible cable(s) 0...0.05 in² (2.5...35 mm²) without cable end on screw clamp terminals power circuit
    2 flexible cable(s) 0...0.04 in² (2.5...25 mm²) without cable end on screw clamp terminals power circuit
    1 flexible cable(s) 0...0.05 in² (2.5...35 mm²) with cable end on screw clamp terminals power circuit
    2 flexible cable(s) 0...0.04 in² (2.5...25 mm²) with cable end on screw clamp terminals power circuit
    tightening torque
    35.4 lbf.in (4 N.m) power circuit: on screw clamp terminals
    quantity per set
    Set of 3
    Environment
    standards
    IEC 60947-3
    UL 512
    CSA C22.2 No 39
    product certifications
    UR
    IP degree of protection
    IP20 conforming to IEC 60529
    protective treatment
    TH
    ambient air temperature for storage
    -40...176 °F (-40...80 °C)
    ambient air temperature for operation
    -4...140 °F (-20...60 °C) with derating
    height
    5.02 in (127.5 mm)
    width
    2.76 in (70 mm)
    depth
    3.01 in (76.5 mm)
    product weight
    1.01 lb(US) (0.456 kg)
    Ordering and shipping details
    Category
    21714 - DF FUSEHOLDERS
    Discount Schedule
    CP1
    GTIN
    003389119407502
    Nbr. of units in pkg.
    3
    Package weight(Lbs)
    1.01
    Returnability
    N
    Country of origin
    TN
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: Cancer - www.P65Warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    TeSys DF - Modular fuse carriers 125 A
    Handout
    Date
    Size
    Add to My Documents
    Date 6/14/16
    Size 518 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.