USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric DF101N Picture

View all TeSys DF and LS1

TeSys DF and LS1 - DF101N

fuse-disconnector

Schneider Eletric DF101N Picture
View all TeSys DF and LS1
TeSys DF and LS1 - DF101N
fuse-disconnector

TeSys fuse-disconnector 1P N 32A - fuse size 10 x 38 mm

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    23.00 USD
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product name
    TeSys DF
    product or component type
    Fuse-disconnector
    device short name
    DF10
    poles description
    1P + N
    Complementary
    mounting support
    35 mm symmetrical DIN rail
    mounting position
    Vertical +/- 23°
    control type
    Toggle
    System Voltage
    690 V DC
    690 V AC
    [Ie] rated operational current
    32 A
    [Uimp] rated impulse withstand voltage
    6 kV
    fire resistance
    1760 °F (960 °C) conforming to IEC 60695-2-1
    short-circuit withstand
    120 kA 400 V conforming to IEC 60947-3
    fuse size
    10 x 38 mm
    fuse type
    AM
    GG
    [Ui] rated insulation voltage
    1000 V AC
    connections - terminals
    2 solid cable(s) 1...6 mm² on screw clamp terminals
    1 solid cable(s) 1...16 mm² on screw clamp terminals
    1 flexible cable(s) 1...16 mm² with or without cable end on screw clamp terminals
    2 flexible cable(s) 1...6 mm² with or without cable end on screw clamp terminals
    tightening torque
    2 N.m on screw clamp terminals - with screwdriver PZ2
    2 N.m on screw clamp terminals - with screwdriver flat Ø 5.5 mm
    quantity per set
    Set of 6
    Environment
    standards
    IEC 60269-2
    IEC 60269-2-1
    IEC 60947-3
    UL 512
    product certifications
    CCC
    CSA
    UL recognized
    EAC
    IP degree of protection
    IP20
    ambient air temperature for storage
    -40...158 °F (-40...70 °C)
    ambient air temperature for operation
    -40...70 °C with derating
    height
    3.48 in (88.5 mm)
    width
    1.38 in (35 mm)
    depth
    2.52 in (64 mm)
    product weight
    0.19 lb(US) (0.087 kg)
    Ordering and shipping details
    Category
    21714 - DF FUSEHOLDERS
    Discount Schedule
    CP1
    GTIN
    00785901722427
    Nbr. of units in pkg.
    6
    Package weight(Lbs)
    0.28999999999999998
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: Cancer - www.P65Warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    TeSys DF - Modular fuse carriers, composition 2P
    Handout
    Date
    Size
    Add to My Documents
    Date 6/14/16
    Size 518 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.