USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric DE1LT215 Picture
Discontinued

View all TeSys Integral 18, 32, 63

TeSys Integral 18, 32, 63 - DE1LT215

Legacy

Schneider Eletric DE1LT215 Picture
Discontinued
View all TeSys Integral 18, 32, 63
TeSys Integral 18, 32, 63 - DE1LT215
Legacy

weatherproof enclosure for Integral 32 LD1 or LD4 - metal

Show more characteristics >
DE1LT215  has not been replaced. Please contact your customer care center for more information.
  • Price
    328.00 USD
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    device short name
    Enclosure
    product compatibility
    Integral LD1
    Integral LD4LC
    product or component type
    Empty metal enclosure
    Complementary
    enclosure/cubicle description
    Surface mounting
    enclosure material
    Metal
    product weight
    4.65 lb(US) (2.11 kg)
    Ordering and shipping details
    Category
    22621 - IEC PANEL ACCESSORIES
    Discount Schedule
    I
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    5.46
    Returnability
    N
    Country of origin
    FR
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.