USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric DASKP400 Picture

View all Low Voltage General Purpose Transformers (Resin Encapsulated)

Low Voltage General Purpose Transformers (Resin Encapsulated) - DASKP400

Unstructured Data

Schneider Eletric DASKP400 Picture
View all Low Voltage General Purpose Transformers (Resin Encapsulated)
Low Voltage General Purpose Transformers (Resin Encapsulated) - DASKP400
Unstructured Data

Mechanical Lug Kit - 400A - 1 or 3Ph Delta Pri-1Ph or 3Ph Delta Sec Transformer

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    91.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Mechanical lug
    Line Rated Current
    400 A
    accessory / separate part category
    Electrical accessory
    Complementary
    provided equipment
    NutQuantity: 3,
    BoltQuantity: 3,
    LugQuantity: 3, Location: primary AWG 4...600 kcmil (stranded)
    material
    Aluminium
    product destination
    Transformer
    quantity per set
    Set of 3
    Ordering and shipping details
    Category
    16268 - LUG KITS
    Discount Schedule
    PE2
    GTIN
    00785901532873
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1.1599999999999999
    Returnability
    Y
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Phenyl glycidyl ether, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Date 12/13/17
    Size 1.2 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.