USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Mechanical Lug Kit - 250A - 1 or 3Ph Delta Pri-1Ph or 3Ph Delta Sec Transformer

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    51.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Mechanical lug
    Line Rated Current
    250 A
    accessory / separate part category
    Electrical accessory
    Complementary
    provided equipment
    NutQuantity: 3,
    BoltQuantity: 3,
    LugQuantity: 3, Location: primary AWG 6...350 kcmil (stranded)
    material
    Aluminium
    product destination
    Transformer
    quantity per set
    Set of 3
    Ordering and shipping details
    Category
    16268 - LUG KITS
    Discount Schedule
    PE2
    GTIN
    00785901608325
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.80000000000000004
    Returnability
    Y
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1431  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Phenyl glycidyl ether, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Energy Efficient Transformers Catalog (Version 1.0)
    Digest 178 Catalog 14: Transformers (Version 1.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Power-Dry II™ General Purpose, Dry-Type Transformers (Version 1)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /