USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric D211NCP Picture

View all General Duty Safety Switches

General Duty Safety Switches - D211NCP

General Duty Safety Switches

Schneider Eletric D211NCP Picture
View all General Duty Safety Switches
General Duty Safety Switches - D211NCP
General Duty Safety Switches

SW FUSIBLE GD 120-240V 30A 2 POLE NEMA1

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    90.00 USD
Add to My Products Remove from My Products

D211NCP is replaced by:
Product
Qty
D211N
Qty
1
Add to My Products Remove from My Products
  • Reason for Substitution: End of life
  • Substitution date: 01 January 2017
  • Ordering and shipping details
    Category
    01311 - FUSIBLE SAFETY SWITCHES
    Discount Schedule
    CPS
    GTIN
    00047569521546
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    4.3799999999999999
    Returnability
    Y
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.