USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric D12DR63 Picture
Discontinued

View all NEMA-Style UL 98 Rotary Handle Disconnect Switches

NEMA-Style UL 98 Rotary Handle Disconnect Switches - D12DR63

D12 Fuse Clip Kits

Schneider Eletric D12DR63 Picture
Discontinued
View all NEMA-Style UL 98 Rotary Handle Disconnect Switches
NEMA-Style UL 98 Rotary Handle Disconnect Switches - D12DR63
D12 Fuse Clip Kits

DISCONNECT SW FUSE CLIP D10 DOOR MOUNTED

Show more characteristics >
D12DR63  has not been replaced. Please contact your customer care center for more information.
  • Price
    165.13 USD
Add to My Products Remove from My Products

  • Main
    range of product
    D12
    product or component type
    Fuse Clip Kit
    product destination
    D10 Disconnect Switch 60 A
    fuse type
    R 61...100 A
    System Voltage
    600 V AC
    Ordering and shipping details
    Category
    22644 - DISCONNECT SWITCHES - D12
    Discount Schedule
    T
    GTIN
    00785901119906
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    5.0000000000000003E-2
    Returnability
    N
    Country of origin
    MX
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Suppl Digest 177 Sec. 15: Operating Mechanisms and Disconnect Switches
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.