USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric D12C01 Picture

View all NEMA-Style UL 98 Rotary Handle Disconnect Switches

NEMA-Style UL 98 Rotary Handle Disconnect Switches - D12C01

D12 Fuse Clip Kits

Schneider Eletric D12C01 Picture
View all NEMA-Style UL 98 Rotary Handle Disconnect Switches
NEMA-Style UL 98 Rotary Handle Disconnect Switches - D12C01
D12 Fuse Clip Kits

DISCONNECT SW FUSE JUMPER STRAP 30A D10

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    12.01 USD
Add to My Products Remove from My Products

  • Main
    range of product
    D12
    product or component type
    Fuse Clip Kit
    product destination
    D10 Disconnect Switch 30 A
    fuse type
    Non-fused (shorting strap)
    System Voltage
    600 V AC
    Ordering and shipping details
    Category
    22644 - DISCONNECT SWITCHES - D12
    Discount Schedule
    T
    GTIN
    00785901119258
    Nbr. of units in pkg.
    10
    Package weight(Lbs)
    0.22
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Suppl Digest 177 Sec. 15: Operating Mechanisms and Disconnect Switches
    Certificate
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.