USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric CVC400LA5 Picture

View all LA, LH, Q4 Molded Case Circuit Breakers

LA, LH, Q4 Molded Case Circuit Breakers - CVC400LA5

LA/LH/Q4 MCCB Accessories

Schneider Eletric CVC400LA5 Picture
View all LA, LH, Q4 Molded Case Circuit Breakers
LA, LH, Q4 Molded Case Circuit Breakers - CVC400LA5
LA/LH/Q4 MCCB Accessories

LA, LH, Q4 MOULDED CASE CIRCUIT BREAKERs 4000A COPPER MECHANICAL LUG KIT

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    118.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Mechanical lug
    accessory / separate part category
    Connection accessory
    quantity per set
    Set of 1
    circuit breaker type
    LA/LH
    Complementary
    Line Rated Current
    400 A
    material
    Copper
    location of connection
    Downstream
    Upstream
    AWG gauge
    AWG 2/0...500 kcmil copper or aluminium
    kcmil size
    500 kcmil
    Environment
    product certifications
    CSA
    UL
    Ordering and shipping details
    Category
    01078 - DE2 MISC
    Discount Schedule
    DE2
    GTIN
    00785901334613
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.76000000000000001
    Returnability
    Y
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.