USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

PowerPact L-frame MOULDED CASE CIRCUIT BREAKER MECHANICAL LUG KIT (4)

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    2,385.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    PowerPact L
    product or component type
    Mechanical lug
    accessory / separate part category
    Connection accessory
    quantity per set
    Set of 4
    circuit breaker type
    L-Frame
    Complementary
    product compatibility
    PowerPact PowerPact L
    Line Rated Current
    600 A
    material
    Copper
    mounting mode
    Unit mount
    location of connection
    Upstream
    Downstream
    AWG gauge
    AWG 3/0...600 kcmil aluminium
    kcmil size
    600 kcmil
    tightening torque
    50 N.m 0.11...0.37 in² (70...240 mm²) AWG 2/0...500 kcmil
    Environment
    product certifications
    UL
    CSA
    Ordering and shipping details
    Category
    01103 - H,J,COMPACT NS UL/IEC CIRCUIT BREAKER ACCESSORIES
    Discount Schedule
    DE2
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    2.5
    Returnability
    Y
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    DINP, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    DIDP, which is known to the State of California to cause Birth Defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Chinese
    Catalog
    Date
    Size
    Add to My Documents
    Digest 178 Catalog 07: Miniature and Molded Case Circuit Breakers (Version 1.0)
    PowerPact™ H-, J-, and L-Frame Circuit Breakers (Version 4.3)
    Certificate
    Date
    Size
    Add to My Documents
    CIRCUIT BREAKERS, MOLDED CASE AND CIRCUIT BREAKER ENCLOSURES (Version 1.0)
    CoFC_H-J_MCCB_7-23-15 (Version 1.0)
    Date 1/14/19
    Size 70.1 KB
    Date 1/14/19
    Size 967.5 KB
    Date 1/14/19
    Size 74 KB
    Date 1/14/19
    Size 74.2 KB
    Recognition for BV Mode II Scheme (Version 1.0)
    PowerPact_H_CCC_ex_08-2020 (Version 1.0)
    Date 1/18/19
    Size 613.4 KB
    CIRCUIT BREAKERS, MOLDED CASE AND CIRCUIT BREAKER ENCLOSURES (Version 1.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Mechanical Lug Kits (Version 03)
    Date 1/31/19
    Size 2.8 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.