USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

L-FRAME MOLDED CASE CIRCUIT BREAKER 250 TO 400A Cu MECH LUG KIT

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    755.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    PowerPact L
    product or component type
    Mechanical lug
    accessory / separate part category
    Connection accessory
    quantity per set
    Set of 3
    circuit breaker type
    L-Frame
    Complementary
    product compatibility
    PowerPact L-Frame PowerPact L
    Line Rated Current
    250...400 A
    material
    Copper
    mounting mode
    Unit mount
    location of connection
    Downstream
    Upstream
    AWG gauge
    AWG 2...600 kcmil copper
    tightening torque
    31 N.m 0.05...0.47 in² (35...300 mm²) AWG 2...600 kcmil
    Environment
    product certifications
    CSA
    UL
    Ordering and shipping details
    Category
    01103 - H,J,COMPACT NS UL/IEC CIRCUIT BREAKER ACCESSORIES
    Discount Schedule
    DE2
    GTIN
    00785901164593
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1.45
    Returnability
    Y
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    PowerPact™ H-, J-, and L-Frame Circuit Breakers (Version 4.3)
    Powerpact™ M-frame, P-frame, R-frame and NS630b-NS3200 Electronic Trip Circuit Breakers (Version 4.4)
    Digest 178 Catalog 07: Miniature and Molded Case Circuit Breakers (Version 1.0)
    User guide
    Date
    Size
    Add to My Documents
    Micrologic™ 5 and 6 Electronic Trip Units (Version 4.0)
    Brochure
    Date
    Size
    Add to My Documents
    Data Center Product Application Guide (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    Recognition for BV Mode II Scheme (Version 1.0)
    Powerpact L with siffix LD, LG, LJ, LL OR NLD, NLG, NLJ, NLL, 250A, 400A, 630A (Version 1.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Mechanical Lug Kits (Version 03)
    Date 1/31/19
    Size 2.8 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.