USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

PowerPact P-FRAME ELECTRONIC MOTOR CIRCUIT PROTECTORS MECHANICAL LUG KIT (4)

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    6,503.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    PowerPact P
    product or component type
    Mechanical lug
    accessory / separate part category
    Connection accessory
    quantity per set
    Set of 4
    circuit breaker type
    P-frame
    Complementary
    product compatibility
    PowerPact PowerPact P
    Line Rated Current
    1200 A
    material
    Copper
    mounting mode
    Unit mount
    location of connection
    Upstream
    Downstream
    AWG gauge
    AWG 3/0...600 kcmil aluminium
    kcmil size
    600 kcmil
    tightening torque
    50 N.m 0.15...0.37 in² (95...240 mm²) AWG 3/0...500 kcmil
    Environment
    product certifications
    UL
    CSA
    Ordering and shipping details
    Category
    01250 - M,P,R FRAME ACCESSORIES ONLY
    Discount Schedule
    DE2
    GTIN
    00785901274971
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    13.5
    Returnability
    Y
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    DINP, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    DIDP, which is known to the State of California to cause Birth Defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Digest 178 Catalog 07: Miniature and Molded Case Circuit Breakers (Version 1.0)
    Powerpact™ M-frame, P-frame, R-frame and NS630b-NS3200 Electronic Trip Circuit Breakers Catalog (Version 4.4)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Lug Kits for PowerPact™ M- and P-Frame and Compact™ NS630b–NS1250 (Version 2)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /