USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

100A Series F2-F6/F5-F6 Solid Neutral Assembly

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    107.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Square D
    product or component type
    Safety switch solid neutral assembly
    series name
    Heavy duty
    Complementary
    [In] rated current
    60 A : F5
    100 A : F2
    60 A : F6
    100 A : F6
    AWG gauge
    AWG 1/0 (copper or aluminium)
    AWG 6 (copper or aluminium)
    Ordering and shipping details
    Category
    00153 - C,CH&CHU CANADA SW NON-NEG
    Discount Schedule
    DE1
    GTIN
    00785901723134
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.41999999999999998
    Returnability
    Y
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Certificate
    Date
    Size
    Add to My Documents
    UL Certificate Heavy duty safety switch 100A (Version 1.1)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    800 and 1200 A Heavy Duty Safety Switches–Instalation (Version 1)
    Lug Replacement Instructions for 30–100 A F Series Safety Switches (Version 1)
    F Series Safety Switches–Neutral Assembly Replacement Instructions (Version 1)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 8/25/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 8/25/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /