USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric CSEDVP1 Picture
Discontinued

View all All-in-Ones

All-in-Ones - CSEDVP1

Unstructured Data

Schneider Eletric CSEDVP1 Picture
Discontinued
View all All-in-Ones
All-in-Ones - CSEDVP1
Unstructured Data

ALL-IN-ONE RING OH/UG 200ASURFACE VAL PK

Show more characteristics >
CSEDVP1  has not been replaced. Please contact your customer care center for more information.
  • Price
    2304.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    All-In-One
    range of product
    QO
    meter socket type
    Ringed
    hub type
    A-L
    provided equipment
    Circuit breaker 1 2P 200 A 120/240 V AC main supply ready assembled
    Circuit breaker 1 2P 50 A 120 V AC
    Circuit breaker 5 1P 20 A 120 V AC
    Circuit breaker 2 1P 15 A 120 V AC
    Complementary
    Line Rated Current
    200 A
    short-circuit current
    22 kA
    device mounting
    Surface
    number of spaces
    30
    number of circuits
    40
    number of tandem circuit breakers
    10
    electrical connection
    Lugs line side
    Lugs service ground
    AWG gauge
    AWG 8...AWG 2/0 (aluminium/copper) service ground
    AWG 4...250 kcmil (aluminium/copper) line side
    device composition
    Service disconnect (factory installed)
    service disconnect rated current
    200 A
    branch circuit breaker rated current
    200 A
    service feed location
    OH outdoor
    UG
    bypass type
    No bypass
    Ordering and shipping details
    Category
    01326 - HOME LINE ACCES.
    Discount Schedule
    CPQ
    GTIN
    00785901884088
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    60.230000000000004
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
  • Documents and Downloads

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    Date 9/29/18
    Size 351 KB
    RoHs Declaration
    Date
    Size
    Add to My Documents
    Date 10/31/18
    Size 0
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.