USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric CR1F630EZ7 Picture
Discontinued

View all TeSys F Contactors

TeSys F Contactors - CR1F630EZ7

Magnetic latching contactors

Schneider Eletric CR1F630EZ7 Picture
Discontinued
View all TeSys F Contactors
TeSys F Contactors - CR1F630EZ7
Magnetic latching contactors

TeSys F magnetic latching contactor - 3P - 630 A - 48 V DC coil - low consum.

Show more characteristics >
CR1F630EZ7  has not been replaced. Please contact your customer care center for more information.
  • Price
    10715.00 USD
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product name
    TeSys F
    product or component type
    Magnetic latching contactor
    device short name
    CR1F
    device application
    Control
    contactor application
    Motor control
    Resistive load
    utilisation category
    AC-1
    AC-3
    AC-4
    poles description
    3P
    pole contact composition
    3 NO
    System Voltage
    1000 V AC 25...200 Hz
    [Ie] rated operational current
    1000 A (<= 104 °F (40 °C)) at <= 440 V AC AC-1
    630 A (<= 104 °F (40 °C)) at <= 440 V AC AC-3
    560 A (<= 104 °F (40 °C)) at <= 440 V AC AC-4
    motor power kW
    450 kW at 690 V AC 50/60 Hz
    400 kW at 500...660 V AC 50/60 Hz
    200 kW at 220...230 V AC 50/60 Hz
    335 kW at 380...400 V AC 50/60 Hz
    375 kW at 415 V AC 50/60 Hz
    400 kW at 440 V AC 50/60 Hz
    450 kW at 1000 V AC 50/60 Hz
    motor power hp
    800 hp at 575...600 V AC 50/60 Hz 3 phases motors
    600 hp at 460...480 V AC 50/60 Hz 3 phases motors
    300 hp at 220...240 V AC 50/60 Hz 3 phases motors
    250 hp at 200...208 V AC 50/60 Hz 3 phases motors
    [Uc] control circuit voltage
    48 V DC low consumption
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ith] conventional free air thermal current
    1000 A at 104 °F (40 °C)
    Irms rated making capacity
    6740 A
    rated breaking capacity
    6300 A at 220...440 V
    5400 A at 500 V
    3200 A at 1000 V
    4600 A at 660/690 V
    [Icw] rated short-time withstand current
    5050 A <= 104 °F (40 °C) 10 s
    4400 A <= 104 °F (40 °C) 30 s
    3400 A <= 104 °F (40 °C) 1 min
    2200 A <= 104 °F (40 °C) 3 min
    1600 A <= 104 °F (40 °C) 10 min
    5050 A <= 40 °C 1 s
    5050 A <= 40 °C 5 s
    associated fuse rating
    630 A aM at <= 440 V
    1000 A gG at <= 440 V
    1000 A BS88 at <= 440 V
    average impedance
    0.12 mOhm at 50 Hz - Ith 1000 A
    [Ui] rated insulation voltage
    1500 V conforming to VDE 0110 group C
    1000 V conforming to IEC 60158-1
    1000 V conforming to IEC 60947-4
    1000 V conforming to BS 775
    power dissipation per pole
    120 W AC-1
    48 W AC-3
    connections - terminals
    Bars 2 x (60 x 5 mm)
    tightening torque
    513.27 lbf.in (58 N.m)
    operating time
    50...100 ms unlatching
    40...80 ms latching
    mechanical durability
    1 Mcycles
    operating rate
    120 cyc/h at <= 104 °F (40 °C)
    Complementary
    control circuit voltage limits
    0.85...1.1 Uc latching
    0.85...1.1 Uc unlatching
    average coil consumption
    620 W DC latching
    45 W DC unlatching
    Environment
    protective treatment
    TH
    ambient air temperature for operation
    5...158 °F (-15...70 °C)
    ambient air temperature for storage
    -76...176 °F (-60...80 °C)
    operating altitude
    9842.52 ft (3000 m) without derating in temperature
    height
    11.97 in (304 mm)
    width
    12.17 in (309 mm)
    depth
    10.04 in (255 mm)
    product weight
    41.01 lb(US) (18.6 kg)
    Ordering and shipping details
    Category
    22331 - CTR,F-LINE,DC,OPEN,NONREV
    Discount Schedule
    I12
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    36.060000000000002
    Returnability
    N
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    CAD
    Date
    Size
    Add to My Documents
    TeSys F standard & latching contactors - 3P (3NO) - 630 A - 800 A - AC-3
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.