USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region
Schneider Eletric CR1F6304E7 Picture
Discontinued

Schneider Eletric CR1F6304E7 Picture
Discontinued

Bistable contactor CR1-F - 4P - AC-1 440V 1000 A - coil 48 V

Show more characteristics >
CR1F6304E7  has not been replaced. Please contact your customer care center for more information.
  • Price*
    10,715.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys F
    product or component type
    Magnetic latching contactor
    device short name
    CR1F
    device application
    Control
    contactor application
    Motor control
    Resistive load
    utilisation category
    AC-1
    AC-3
    AC-4
    poles description
    4P
    power pole contact composition
    4 NO
    System Voltage
    1000 V AC 25...200 Hz
    [Ie] rated operational current
    1000 A (<= 104 °F (40 °C)) at <= 440 V AC AC-1
    630 A (<= 104 °F (40 °C)) at <= 440 V AC AC-3
    560 A (<= 104 °F (40 °C)) at <= 440 V AC AC-4
    motor power kW
    450 kW at 690 V AC 50/60 Hz
    400 kW at 500...660 V AC 50/60 Hz
    200 kW at 220...230 V AC 50/60 Hz
    335 kW at 380...400 V AC 50/60 Hz
    375 kW at 415 V AC 50/60 Hz
    400 kW at 440 V AC 50/60 Hz
    450 kW at 1000 V AC 50/60 Hz
    motor power HP (UL / CSA)
    800 hp at 575...600 V AC 50/60 Hz 3 phases motors
    600 hp at 460...480 V AC 50/60 Hz 3 phases motors
    300 hp at 220...240 V AC 50/60 Hz 3 phases motors
    250 hp at 200...208 V AC 50/60 Hz 3 phases motors
    [Uc] control circuit voltage
    48 V AC 50...400 Hz
    48 V DC standard
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ith] conventional free air thermal current
    1000 A at 104 °F (40 °C) power circuit
    Irms rated making capacity
    6740 A power circuit
    rated breaking capacity
    3200 A at 1000 V
    4600 A at 660/690 V power circuit
    5400 A at 500 V power circuit
    6300 A at 220...440 V power circuit
    [Icw] rated short-time withstand current
    4400 A <= 104 °F (40 °C) 30 s
    3400 A <= 104 °F (40 °C) 1 min
    2200 A <= 104 °F (40 °C) 3 min
    1600 A <= 104 °F (40 °C) 10 min
    5.05 kA <= 104 °F (40 °C) 1 s
    5.05 kA <= 104 °F (40 °C) 5 s
    5.05 kA <= 104 °F (40 °C) 10 s
    associated fuse rating
    1000 A BS88 at <= 440 V power circuit
    1000 A gG at <= 440 V power circuit
    630 A aM at <= 440 V power circuit
    average impedance
    0.12 mOhm at 50 Hz - Ith 1000 A
    [Ui] rated insulation voltage
    1500 V conforming to VDE 0110 group C
    1000 V conforming to IEC 60158-1
    1000 V conforming to IEC 60947-4
    1000 V conforming to BS 775
    power dissipation per pole
    120 W AC-1
    48 W AC-3
    mounting support
    Notched AM1-EC rail
    standards
    BS 5424
    IEC 60947-4
    JEM 1038
    NF C 63-110
    VDE 0660
    product certifications
    ASE
    BV
    CSA
    GL
    LROS (Lloyds register of shipping)
    RINA
    UL
    USSR
    Veritas
    connections - terminals
    Bars 2 x (60 x 5 mm)
    tightening torque
    513.27 lbf.in (58 N.m)
    operating time
    50...100 ms unlatching
    40...80 ms latching
    mechanical durability
    1 Mcycles
    operating rate
    120 cyc/h at <= 104 °F (40 °C)
    Complementary
    control circuit voltage limits
    0.85...1.1 Uc latching
    0.85...1.1 Uc unlatching
    average consumption
    11 VA AC 50...400 Hz unlatching
    11 VA DC unlatching
    2300 VA AC 50...400 Hz latching
    2300 VA DC latching
    Environment
    IP degree of protection
    IP20 front face conforming to IEC 60529
    protective treatment
    TH
    ambient air temperature for operation
    5...158 °F (-15...70 °C)
    ambient air temperature for storage
    -76...176 °F (-60...80 °C)
    operating altitude
    9842.52 ft (3000 m) without derating
    height
    11.97 in (304 mm)
    width
    15.31 in (389 mm)
    depth
    10.04 in (255 mm)
    product weight
    47.4 lb(US) (21.5 kg)
    Ordering and shipping details
    Category
    22331 - CTR,F-LINE,DC,OPEN,NONREV
    Discount Schedule
    I12
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    44.300000000000004
    Returnability
    N
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    TeSys catalogue - 2019 - 2020 - chapter B9 high power contactors TeSys F,V, FG, CR1F (Version 7.0)
    Control Panel Technical Guide - How to quickly design optimized contactor assemblies (Version 1.1)
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /