USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region
Schneider Eletric CR1F5004EZ7 Picture
Discontinued

Schneider Eletric CR1F5004EZ7 Picture
Discontinued

TeSys F magnetic latching contactor - 4P - 700 A - 48 V DC coil - low consum.

Show more characteristics >
CR1F5004EZ7  has not been replaced. Please contact your customer care center for more information.
  • Price*
    11,284.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys F
    product or component type
    Magnetic latching contactor
    device short name
    CR1F
    device application
    Control
    contactor application
    Motor control
    Resistive load
    utilisation category
    AC-1
    AC-3
    AC-4
    poles description
    4P
    power pole contact composition
    4 NO
    System Voltage
    1000 V AC 25...200 Hz
    [Ie] rated operational current
    700 A (<= 104 °F (40 °C)) at <= 440 V AC AC-1
    500 A (<= 104 °F (40 °C)) at <= 440 V AC AC-3
    460 A (<= 104 °F (40 °C)) at <= 440 V AC AC-4
    motor power kW
    335 kW at 690 V AC 50/60 Hz
    335 kW at 500...660 V AC 50/60 Hz
    147 kW at 220...230 V AC 50/60 Hz
    250 kW at 380...400 V AC 50/60 Hz
    280 kW at 415 V AC 50/60 Hz
    295 kW at 440 V AC 50/60 Hz
    335 kW at 1000 V AC 50/60 Hz
    motor power HP (UL / CSA)
    500 hp at 575...600 V AC 50/60 Hz 3 phases motors
    400 hp at 460...480 V AC 50/60 Hz 3 phases motors
    200 hp at 220...240 V AC 50/60 Hz 3 phases motors
    150 hp at 200...208 V AC 50/60 Hz 3 phases motors
    [Uc] control circuit voltage
    48 V DC low consumption
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ith] conventional free air thermal current
    700 A at 40 °C
    Irms rated making capacity
    5000 A
    rated breaking capacity
    5000 A at 220...440 V
    4500 A at 500 V
    2500 A at 1000 V
    3560 A at 660/690 V
    [Icw] rated short-time withstand current
    4200 A <= 104 °F (40 °C) 10 s
    3200 A <= 104 °F (40 °C) 30 s
    2400 A <= 104 °F (40 °C) 1 min
    1500 A <= 104 °F (40 °C) 3 min
    1200 A <= 104 °F (40 °C) 10 min
    4200 A <= 104 °F (40 °C) 1 s
    4200 A <= 104 °F (40 °C) 5 s
    associated fuse rating
    500 A aM at <= 440 V
    800 A gG at <= 440 V
    800 A BS88 at <= 440 V
    average impedance
    0.18 mOhm at 50 Hz - Ith 700 A
    [Ui] rated insulation voltage
    1500 V conforming to VDE 0110 group C
    1000 V conforming to IEC 60158-1
    1000 V conforming to IEC 60947-4
    1000 V conforming to BS 775
    power dissipation per pole
    45 W AC-3
    88 W AC-1
    connections - terminals
    Lugs-ring terminals 2 cable(s) 0.37 in² (240 mm²)
    Bars 2 x (40 x 5 mm)
    tightening torque
    309.73 lbf.in (35 N.m)
    operating time
    50...100 ms unlatching
    40...80 ms latching
    mechanical durability
    1 Mcycles
    operating rate
    120 cyc/h at <= 104 °F (40 °C)
    Complementary
    control circuit voltage limits
    0.85...1.1 Uc latching
    0.85...1.1 Uc unlatching
    average consumption
    550 W DC latching
    60 W DC unlatching
    Environment
    protective treatment
    TH
    ambient air temperature for operation
    5...158 °F (-15...70 °C)
    ambient air temperature for storage
    -76...176 °F (-60...80 °C)
    operating altitude
    9842.52 ft (3000 m) without derating
    height
    9.37 in (238 mm)
    width
    11.34 in (288 mm)
    depth
    9.13 in (232 mm)
    product weight
    28.44 lb(US) (12.9 kg)
    Ordering and shipping details
    Category
    22336 - CTR,F-LINE,AC,OPEN,NONREV
    Discount Schedule
    I12
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    27.91
    Returnability
    N
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /