USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys F Contactors
Schneider Eletric CR1F1504FZ7 Picture
Discontinued

CR1F1504FZ7

Schneider Eletric CR1F1504FZ7 Picture
Discontinued
CR1F1504FZ7

TeSys F magnetic latching contactor - 4P - 250 A - 110 V DC coil - low consum.

Show more characteristics >
CR1F1504FZ7  has not been replaced. Please contact your customer care center for more information.
  • Price*
    893.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys F
    product or component type
    Magnetic latching contactor
    device short name
    CR1F
    device application
    Control
    contactor application
    Resistive load
    Motor control
    utilisation category
    AC-3
    AC-1
    AC-4
    poles description
    4P
    power pole contact composition
    4 NO
    [Ue] rated operational voltage
    1000 V AC 25...200 Hz
    [Ie] rated operational current
    150 A 104 °F (40 °C)) <= 440 V AC AC-3
    250 A 104 °F (40 °C)) <= 440 V AC AC-1
    138 A 104 °F (40 °C)) <= 440 V AC AC-4
    motor power kW
    65 kW 1000 V AC 50/60 Hz
    100 kW 690 V AC 50/60 Hz
    90 kW 500...660 V AC 50/60 Hz
    80 kW 440 V AC 50/60 Hz
    80 kW 415 V AC 50/60 Hz
    75 kW 380...400 V AC 50/60 Hz
    40 kW 220...230 V AC 50/60 Hz
    motor power HP (UL / CSA)
    125 hp 575...600 V AC 50/60 Hz 3 phases
    100 hp 460...480 V AC 50/60 Hz 3 phases
    50 hp 220...240 V AC 50/60 Hz 3 phases
    40 hp 200...208 V AC 50/60 Hz 3 phases
    [Uc] control circuit voltage
    110 V DC low consumption
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ith] conventional free air thermal current
    250 A 104 °F (40 °C)
    Irms rated making capacity
    1700 A
    rated breaking capacity
    1500 A 220...440 V
    1200 A 500 V
    450 A 1000 V
    1100 A 660/690 V
    [Icw] rated short-time withstand current
    1200 A 104 °F (40 °C) - 1 s
    1200 A 104 °F (40 °C) - 5 s
    1200 A 104 °F (40 °C) - 10 s
    700 A 104 °F (40 °C) - 30 s
    600 A 104 °F (40 °C) - 1 min
    450 A 104 °F (40 °C) - 3 min
    350 A 104 °F (40 °C) - 10 min
    associated fuse rating
    160 A aM <= 440 V
    250 A BS88 <= 440 V
    250 A gG <= 440 V
    average impedance
    0.45 mOhm - Ith 250 A 50 Hz
    [Ui] rated insulation voltage
    1000 V IEC 60158-1
    1000 V IEC 60947-4
    1000 V BS 775
    1500 V VDE 0110 group C
    power dissipation per pole
    6 W AC-3
    18 W AC-1
    connections - terminals
    lugs-ring terminals 1 0.19 in² (120 mm²)
    connector 1 0.19 in² (120 mm²)
    bars 2 25 x 3 mm
    tightening torque
    159.31 lbf.in (18 N.m)
    operating time
    35...40 ms latching
    50...100 ms unlatching
    mechanical durability
    1 Mcycles
    maximum operating rate
    120 cyc/h 104 °F (40 °C)
    Complementary
    control circuit voltage limits
    Latching 0.85...1.1 Uc
    Unlatching 0.85...1.1 Uc
    average consumption
    500 W DC latching
    15 W DC unlatching
    Environment
    protective treatment
    TH
    ambient air temperature for operation
    5…158 °F (-15…70 °C)
    ambient air temperature for storage
    -76…176 °F (-60…80 °C)
    operating altitude
    9842.52 ft (3000 m) without
    height
    6.69 in (170 mm)
    width
    7.93 in (201.5 mm)
    depth
    6.73 in (171 mm)
    net weight
    8.38 lb(US) (3.8 kg)
    Ordering and shipping details
    Category
    22336-CTR,F-LINE,AC,OPEN,NONREV
    Discount Schedule
    I12
    GTIN
    03389110547993
    Package weight(Lbs)
    9.68 lb(US) (4.390 kg)
    Returnability
    No
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /