USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric BX1500G Picture

View all Back-UPS Pro

Back-UPS Pro - BX1500G

Schneider Eletric BX1500G Picture
View all Back-UPS Pro
Back-UPS Pro - BX1500G

Power Saving Back-UPS XS 1500

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    Power Saving Back-UPS XS 1500
    Includes
    USB cable , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    United States
    Output
    Output Power Capacity
    865 Watts / 1500 VA
    Max Configurable Power (Watts)
    865 Watts / 1500 VA
    Nominal Output Voltage
    120V
    Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
    Line Interactive
    Waveform Type
    Stepped approximation to a sinewave
    Output Connections
    (5) NEMA 5-15R (Battery Backup) , (5) NEMA 5-15R (Surge Protection)
    Input
    Nominal Input Voltage
    120V
    Input Frequency
    50/60 Hz +/- 3 Hz (auto sensing)
    Input Connections
    NEMA 5-15P
    Cord Length
    6 feet (1.83 meters) (1.83 meters)
    Maximum Input Current
    0 A
    Input Breaker Capacity
    0 A
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Included Battery Modules
    1
    Battery Slots Empty
    0
    Typical recharge time
    16 hour(s)
    Replacement Battery
    APCRBC124
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    USB
    Available SmartSlot™ Interface Quantity
    0
    Control panel
    Multi-function LCD status and control console
    Surge Protection and Filtering
    Surge energy rating
    354 Joules
    Filtering
    Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
    Data Line Protection
    Cable modem / Video protection , RJ45 10/100 Base-T Ethernet protection
    Physical
    Maximum Height
    11.85 inches (301.0 mm) (301.0 mm)
    Maximum Width
    4.41 inches (112.0 mm)
    Maximum Depth
    15.04 inches (382.0 mm) (382.0 mm)
    Rack Height
    0 U
    Net Weight
    23.76 lbs (10.8 kg) (10.8 kg)
    Shipping Weight
    26.4 lbs (12.0 kg) (12.0 kg)
    Shipping Height
    15.24 inches (387.0 mm) (387.0 mm)
    Shipping Width
    9.37 inches (238.0 mm) (238.0 mm)
    Shipping Depth
    19.21 inches (488.0 mm) (488.0 mm)
    Master Carton Units
    1.0
    Master Carton Dimensions (Length x Width x Height)
    16.0 inches
    Master Carton Weight
    25.29 kg
    Color
    Black
    SCC Codes
    1073130426839 7
    Units per Pallet
    16.0
    Environmental
    Operating Environment
    32 - 104 °F (0 - 40 °C) (0 - 40 °C)
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-30000 feet (0-9000 meters) (0-9000 meters)
    Storage Temperature
    5 - 113 °F (-15 - 45 °C) (-15 - 45 °C)
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-50000 feet (0-15000 meters) (0-15000 meters)
    Audible noise at 1 meter from surface of unit
    0.000 dB
    Conformance
    Approvals
    California (CEC) Battery Charger , ENERGY STAR (USA) , TUV
    Standard warranty
    3 years repair or replace
    Equipment protection policy
    Lifetime : $150000
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Date 11/21/18
    Size 305.1 KB
    Certificate
    Date
    Size
    Add to My Documents
    Date 2/4/16
    Size 3.5 MB
    Date 2/4/16
    Size 287.2 KB
    Date 8/4/15
    Size 35.5 KB
    End of life manual
    Date
    Size
    Add to My Documents
    Date 7/1/17
    Size 308.1 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Date 6/11/18
    Size 379.6 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.