USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric BX1350M Picture

View all Back-UPS Pro

Back-UPS Pro - BX1350M

Schneider Eletric BX1350M Picture
View all Back-UPS Pro
Back-UPS Pro - BX1350M

APC Back UPS Pro BX1350M, Compact Tower, 1350VA, AVR, LCD, 120V

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    APC Back UPS Pro BX1350M, Compact Tower, 1350VA, AVR, LCD, 120V
    Includes
    USB cable , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    United States
    Output
    Output Power Capacity
    810 Watts / 1350 VA
    Max Configurable Power (Watts)
    810 Watts / 1350 VA
    Nominal Output Voltage
    120V
    Output Frequency (sync to mains)
    60 Hz
    Line Interactive
    Waveform Type
    Stepped approximation to a sinewave
    Output Connections
    (5) NEMA 5-15R (Battery Backup) , (5) NEMA 5-15R (Surge Protection)
    Input
    Nominal Input Voltage
    120V
    Input Frequency
    60 Hz +/- 3 Hz
    Input Connections
    NEMA 5-15P
    Cord Length
    6 feet (1.83 meters)
    Input voltage range for main operations
    88 - 139 V
    Maximum Input Current
    12 A
    Input Breaker Capacity
    15 A
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Included Battery Modules
    0
    Battery Slots Empty
    0
    Typical recharge time
    16 hour(s)
    Replacement Battery
    APCRBC123
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    USB
    Available SmartSlot™ Interface Quantity
    0
    Control panel
    Multi-function LCD status and control console
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Surge Protection and Filtering
    Surge energy rating
    789 Joules
    Filtering
    Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
    Data Line Protection
    Coaxial cable for CATV/SATV/modem/Audio-Video (coax connector) , Network line - 10/100/1000 Base-T Ethernet (RJ-45 connector)
    Physical
    Maximum Height
    9.84 inches (250.0 mm)
    Maximum Width
    3.94 inches (100.0 mm)
    Maximum Depth
    15.04 inches (382.0 mm)
    Rack Height
    0 U
    Net Weight
    22.49 lbs (10.2 kg)
    Shipping Weight
    26.24 lbs (11.9 kg)
    Shipping Height
    13.7 inches (348.0 mm)
    Shipping Width
    8.94 inches (227.0 mm)
    Shipping Depth
    19.33 inches (491.0 mm)
    Master Carton Units
    0.0
    Master Carton Weight
    0.0 lbs
    SCC Codes
    1073130433177 0
    Units per Pallet
    32.0
    Environmental
    Operating Environment
    32 - 104 °F (0 - 40 °C)
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-10000 feet (0-3000 meters)
    Storage Temperature
    5 - 113 °F (-15 - 45 °C)
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-50000 feet (0-15000 meters)
    Audible noise at 1 meter from surface of unit
    45.000 dB
    Online Thermal Dissipation
    67.600 BTU/hr
    Conformance
    Approvals
    California (CEC) Battery Charger , ENERGY STAR V1.0 (USA) , FCC Part 15 Class B , UL 1778
    Standard warranty
    3 years repair or replace
    Equipment protection policy
    Lifetime : $250000
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Date 5/17/18
    Size 366.3 KB
    Certificate
    Date
    Size
    Add to My Documents
    Date 11/21/18
    Size 171.9 KB
    Date 11/21/18
    Size 1.5 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.