USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Back-UPS Pro
Schneider Eletric BX1000M Picture

BX1000M

Schneider Eletric BX1000M Picture
BX1000M

APC Back UPS Pro BX1000M, Compact Tower, 1000VA, AVR, LCD, 120V

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Back UPS Pro BX1000M, Compact Tower, 1000VA, AVR, LCD, 120V
    Includes
    USB cable , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    United States
    Output
    Output Power Capacity
    600 Watts / 1000 VA
    Max Configurable Power (Watts)
    600 Watts / 1000 VA
    Nominal Output Voltage
    120V
    Output Frequency (sync to mains)
    60 Hz
    Line Interactive
    Waveform Type
    Stepped approximation to a sinewave
    Output Connections
    (4) NEMA 5-15R (Battery Backup) , (4) NEMA 5-15R (Surge Protection)
    Input
    Nominal Input Voltage
    120V
    Input Frequency
    60 Hz +/- 3 Hz
    Input Connections
    NEMA 5-15P
    Cord Length
    6 feet (1.83 meters)
    Input voltage range for main operations
    88 - 139 V
    Maximum Input Current
    12 A
    Input Breaker Capacity
    15 A
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Included Battery Modules
    1
    Typical recharge time
    12 hour(s)
    Replacement Battery
    APCRBC158
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    USB
    Control panel
    Multi-function LCD status and control console
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
    Surge Protection and Filtering
    Surge energy rating
    1103 Joules
    Filtering
    Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
    Data Line Protection
    Coaxial cable for CATV/SATV/modem/Audio-Video (coax connector) , Network line - 10/100/1000 Base-T Ethernet (RJ-45 connector)
    Physical
    Maximum Height
    7.48 inches (190.0 mm)
    Maximum Width
    3.58 inches (91.0 mm)
    Maximum Depth
    12.2 inches (310.0 mm)
    Net Weight
    15.87 lbs (7.2 kg)
    Shipping Weight
    17.64 lbs (8.0 kg)
    Shipping Height
    9.97 inches (253.0 mm)
    Shipping Width
    5.59 inches (142.0 mm)
    Shipping Depth
    17.4 inches (442.0 mm)
    Master Carton Units
    2.0
    Master Carton Weight
    16.8 kg
    Color
    Black
    SCC Codes
    1073130433176 3
    Units per Pallet
    70.0
    Environmental
    Operating Environment
    32 - 104 °F (0 - 40 °C)
    Operating Relative Humidity
    0 - 95 (non-condensing) %
    Operating Elevation
    0-10000 feet (0-3000 meters)
    Storage Temperature
    5 - 113 °F (-15 - 45 °C)
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-50000 feet (0-15000 meters)
    Audible noise at 1 meter from surface of unit
    45.000 dB
    Online Thermal Dissipation
    48.500 BTU/hr
    Conformance
    Approvals
    California (CEC) Battery Charger , FCC Part 15 Class B , TUV C-US certified
    Standard warranty
    3 years repair or replace
    Equipment protection policy
    Lifetime : $250000
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Documents

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Back-UPS Family Brochure (NAM) (Version 0)
    Date 10/11/17
    Size 2.6 MB
    Back-UPS Pro Compact Towers BX 850/1000/1350/1500 M (Version 0)
    User guide
    Date
    Size
    Add to My Documents
    Addendum - California Proposition 65 Warning Statement (Version 0)
    Back-UPS Pro BX 850/1000/1350/1500 M/M-LM60 (Version 1)
    Back-UPS Pro BX 850/1000/1350/1500 M/M-LM60 (Version 1)
    Back-UPS Pro BX 850/1000/1350/1500 M/M-LM60 (Version 1)
    Certificate
    Date
    Size
    Add to My Documents
    cTUVus approval for Back UPS RS LCD (Version 1)
    FCC Part 15B for Back UPS Pro BX1000M/BX850M (Version 0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /