USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

TeSys BV4 motor circuit protector, inst trip, 3.5A, 3P, EverLink lugs, std fault

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product name
    TeSys BV4
    device short name
    BV4
    product or component type
    Motor Circuit Protector
    device application
    Motor
    performance level
    Standard
    poles description
    3P
    utilisation category
    Category A
    trip unit technology
    Magnetic
    protection type
    Short-circuit
    [In] rated current
    3.5 A at 40 °C
    Magnetic setting range
    21...49 A at 40 °C
    control type
    Toggle
    Complementary
    System Voltage
    600Y/347 V AC 50/60 Hz
    mounting mode
    By clips
    By screws
    mounting support
    35 mm symmetrical DIN rail
    75 mm symmetrical DIN rail
    Plate
    mechanical durability
    40000 cycles
    electrical durability
    40000 cycles AC-3 at 440 V In/2
    40000 cycles for AC-3 at 440 V In
    local signalling
    Flag, green, indicates presence of auxiliary contacts,
    number of slots
    1 slot(s) for alarm switch for fault signalling contact, plug-in mounted
    1 slot(s) for voltage release for electrical remote tripping, plug-in mounted
    1 slot(s) for auxiliary switch for open/close contact, plug-in mounted
    connection pitch
    1.06 in (27 mm)
    Electrical Connection
    EverLink BTR screw connectors, 1.5...70 mm², AWG 14...AWG 2/0, solid, 2 cable(s), copper
    EverLink BTR screw connectors, 1.5...50 mm², AWG 6...AWG 1/0, flexible, 2 cable(s), copper
    tightening torque
    5 N.m for 10 mm², AWG 8 cable(s)
    9 N.m for 16 mm², AWG 6 cable(s)
    wire stripping length
    0.79 in (20 mm)
    height
    6.38 in (162 mm)
    width
    3.19 in (81 mm)
    depth
    4.57 in (116 mm)
    product weight
    3.31 lb(US) (1.5 kg)
    quantity per set
    1
    colour
    Grey RAL 7016
    Environment
    standards
    UL 489
    CSA C22.2 No 5
    product certifications
    CSA
    UL
    IP degree of protection
    IP40 (front face) according to IEC 60529
    IK degree of protection
    IK07 according to IEC 62262
    mechanical robustness
    Vibrations for 2...13.2 Hz, +/- 1 mm according to IEC 60068-2-6
    Vibrations for 13.2...100 Hz, 0.7 gn according to IEC 60068-2-6
    Shocks for 11 ms, 15 gn according to IEC 60068-2-27
    Ambient Air Temperature for Operation
    -13...158 °F (-25...70 °C)
    ambient air temperature for storage
    -58...185 °F (-50...85 °C)
    operating altitude
    > 2000...5000 m with derating
    6561.68 ft (2000 m) without derating
    Ordering and shipping details
    Category
    01124 - TESYS BV4 MOTOR CIRCUIT PROTECTORS
    Discount Schedule
    I11
    GTIN
    003606481328311
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    3.3999999999999999
    Returnability
    Y
    Country of origin
    MX
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalog
    Date
    Size
    Add to My Documents
    TeSys BV4 Motor Circuit Protectors Catalog (Version 1.0)
    Digest 178 Catalog 18: Contactors and Starters-IEC (Version 1.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    TeSys BV4 - Motor Circuit Breakers (Version 01)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.