USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

VarSet Automatic Standard - CB (6000s) 0250 kVar, 480 V - Top - NEMA 1

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
Add to My Products Remove from My Products

  • Main
    Motor Voltage
    480 V - AC at 60 Hz
    reactive power rating
    250 kvar
    operating mode
    Automatic & transient free
    range of product
    VarSet
    device short name
    VarSet detuned
    product or component type
    Capacitor bank
    controller type
    Varplus Logic VPL12 Modbus
    capacitor technology
    VarPlus Can + Detuned reactor
    accessibility for operation
    Front
    colour
    ASA 49 (grey)
    Complementary
    network pollution level
    Low polluted
    [THDv] Total Harmonic Distortion
    0...5 %
    THDI
    0...8 %
    tuning factor
    4.2
    tuning frequency
    252 Hz
    power per step
    50 kvar
    step composition
    50 + 2x100
    location of connection
    Top
    internal voltage transformer
    480/120 V
    poles description
    3P
    capacitance tolerance
    - 5 % to 10 %
    maximum permissible voltage
    1.1 x Un (8 hours over 24 hours)
    protection type
    Circuit breaker protection
    breaking capacity
    65 kA
    control type
    Rotary handle
    maximum weight
    1646.85 lb(US) (747 kg)
    height
    2324 mm
    width
    762 mm
    depth
    36.02 in (915 mm)
    mounting location
    Indoor
    Environment
    standards
    CSA C22.2 No 190-M1985
    NEMA degree of protection
    NEMA 1
    mechanical degree of protection
    IK10
    relative humidity
    0...95 %
    operating altitude
    <= 6561.68 ft (2000 m)
    ambient air temperature for operation
    14...104 °F (-10...40 °C)
    average ambient air temperature for operation
    Annual: 30 °C
    Ordering and shipping details
    Category
    00086 - VARSET AV6000 CTO LV CAP BANK (CTO)
    Discount Schedule
    DE2C
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1450
    Returnability
    N
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.