USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric BMXDRA0804T Picture

View all Modicon X80 Modules

Modicon X80 Modules - BMXDRA0804T

Standard environment

Schneider Eletric BMXDRA0804T Picture
View all Modicon X80 Modules
Modicon X80 Modules - BMXDRA0804T
Standard environment

discrete output module M340 - 8 outputs - 100...150 V DC

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    394.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Modicon X80
    product or component type
    Discrete output module
    product specific application
    Extended temperature
    discrete output number
    8 conforming to EN/IEC 61131-2
    discrete output type
    Relay
    discrete output voltage
    100...150 V 100...150 V DC
    Complementary
    [Ith] conventional free air thermal current
    0.3 A
    insulation resistance
    > 10 MOhm 500 V DC
    power dissipation in W
    <= 3.17 W
    response time on output
    < 10 ms activation
    < 10 ms deactivation
    typical current consumption
    61 mA at 3.3 V DC
    104 mA at 24 V DC
    current consumption
    <= 112 mA at 3.3 V DC
    <= 117 mA at 24 V DC
    protection type
    Overvoltage protection, inductive AC network
    Overvoltage protection, inductive DC network
    External short-circuit protection
    External overload protection 0.5 A
    output overload protection
    Use 1 fast blow fuse per channel or group of channel
    output overvoltage protection
    Use discharge diode on each output DC
    output short-circuit protection
    Use 1 fast blow fuse per channel or group of channel
    minimum switching current
    1 mA 5 V DC
    mechanical durability
    20000000 cycles
    electrical durability
    100000 cycles DC-12 37 W 125 V
    100000 cycles DC-13 12 W 125 V
    status LED
    1 LED green module operating (RUN)
    1 LED per channel green channel diagnostic
    1 LED red module I/O
    1 LED red module error (ERR)
    product weight
    0.32 lb(US) (0.145 kg)
    Environment
    directives
    2014/30/EU - electromagnetic compatibility
    2014/35/EU - low voltage directive
    2012/19/EU - WEEE directive
    IP degree of protection
    IP20
    product certifications
    Merchant Navy
    RCM
    CE
    UL
    EAC
    CSA
    standards
    EN 61010-2-201
    EN 61000-6-2
    EN 61000-6-4
    EN 61131-2
    dielectric strength
    2000 V AC at 50/60 Hz 1 min
    vibration resistance
    3 gn
    shock resistance
    30 gn
    ambient air temperature for storage
    -40...185 °F (-40...85 °C)
    ambient air temperature for operation
    -13...158 °F (-25...70 °C)
    relative humidity
    5...95 % without condensation 55 °C
    protective treatment
    TC
    operating altitude
    0...6561.68 ft (0...2000 m)
    2000...5000 m (with derating factor)
    Ordering and shipping details
    Category
    18160 - MODICON M340
    Discount Schedule
    PC34
    GTIN
    00785901675617
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.46000000000000002
    Returnability
    Y
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Available
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Modicon™ M340™ Automation Platform (Version 1.0)
    Catalogue Modicon X80 Automation platform - English version 2018/07 (web pdf format) (Version 8.0)
    User guide
    Date
    Size
    Add to My Documents
    Modicon M580 Standalone System Planning Guide for Frequently Used Architectures (Version 08)
    Modicon M580 autónomo - Guía de planificación del sistema para arquitecturas utilizadas con más frecuencia (Version 08)
    Modicon M580, Hardware Reference Manual (Version 08)
    Modicon M580, Hardware Manual de referencia (Version 08)
    Modicon M580 - RIO Modules, Installation and Configuration Guide (Version 08)
    Modicon M580 - Módulos RIO, Guía de instalación y configuración (Version 08)
    Modicon M580 - Change Configuration on the Fly. User Guide (Version 06)
    Modicon M580 - Cambio de configuración sobre la marcha, Manual del usuario (Version 06)
    Modicon M580, Safety Manual (Version 03)
    Date 2/14/19
    Size 10.3 MB
    Modicon M580, Safety System Planning Guide (Version 03)
    Modicon M580, Guía de planificación del sistema de seguridad (Version 02)
    Modicon M580, Manual de seguridad (Version 00)
    Certificate
    Date
    Size
    Add to My Documents
    HazLoc by CSA - Class I Division 2 - M340_M580_X80 (Version 1.0)
    EAC - M340_M580_X80 (Version 1.0)
    Date 2/11/19
    Size 2.2 MB
    UL E486184 - NRAQ-NRAQ7 (Version 1.0)
    Date 2/11/19
    Size 395.6 KB
    CSA 225844 - M340_M580_X80 (Version 1.0)
    Date 2/13/19
    Size 242.2 KB
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Modicon X80 - B800 to X80 I/O Modernization, Instruction Sheet (Version 00)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Modicon M340 Modules, Product Environmental Profile (Version 2.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Modules Mounted on Racks
    Dimensions


    (1)
    With removable terminal block (cage, screw or spring).
    (2)
    With FCN connector.
    (3)
    On AM1 ED rail: 35 mm wide, 15 mm deep. Only possible with BMXXBP0400/0400H/0600/0600H/0800/0800H rack.

    Rack references

    a in mm

    a in in.

    BMXXBP0400 and BMXXBP0400H

    242.4

    09.54

    BMXXBP0600 and BMXXBP0600H

    307.6

    12.11

    BMXXBP0800 and BMXXBP0800H

    372.8

    14.68

    BMXXBP1200 and BMXXBP1200H

    503.2

    19.81


  • Connections and Schema

    Connecting the Module
    Output Circuit Diagram


    Module Connection


    power supply
    125 VDC (100...150 VDC)
    fuse
    1 fast blow fuse of 0.5 A, 250 VDC for each relay
    NC
    not connected

    NOTE: A Zener Diode voltage of 47 V or slightly higher is recommended.