USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric BMH1902P36A2A Picture
Discontinued

Schneider Eletric BMH1902P36A2A Picture
Discontinued

servo motor BMH - 48 Nm - 4000 rpm - keyed shaft - without brake - IP65/IP67

Show more characteristics >
BMH1902P36A2A  has not been replaced. Please contact your customer care center for more information.
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    3,720.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Servo motor
    device short name
    BMH
    maximum mechanical speed
    4000 rpm
    continuous stall torque
    37.4 N.m for LXM32.D72N4 24 A at 400 V three phase
    37.4 N.m for LXM32.D72N4 24 A at 480 V three phase
    48 N.m for LXM32MD85N4 32 A at 400 V three phase
    48 N.m for LXM32MD85N4 32 A at 480 V three phase
    48 N.m for LXM32MC10N4 40 A at 400 V three phase
    48 N.m for LXM32MC10N4 40 A at 480 V three phase
    peak stall torque
    893.81 lbf.in (101 N.m) for LXM32.D72N4 24 A at 400 V three phase
    893.81 lbf.in (101 N.m) for LXM32.D72N4 24 A at 480 V three phase
    115.5 N.m for LXM32MD85N4 32 A at 400 V three phase
    115.5 N.m for LXM32MD85N4 32 A at 480 V three phase
    130.7 N.m for LXM32MC10N4 40 A at 400 V three phase
    130.7 N.m for LXM32MC10N4 40 A at 480 V three phase
    nominal output power
    5900 W for LXM32.D72N4 24 A at 400 V three phase
    5900 W for LXM32.D72N4 24 A at 480 V three phase
    6070 W for LXM32MD85N4 32 A at 400 V three phase
    6070 W for LXM32MD85N4 32 A at 480 V three phase
    6070 W for LXM32MC10N4 40 A at 400 V three phase
    6070 W for LXM32MC10N4 40 A at 480 V three phase
    nominal torque
    22.3 N.m for LXM32.D72N4 24 A at 400 V three phase
    22.3 N.m for LXM32.D72N4 24 A at 480 V three phase
    29 N.m for LXM32MD85N4 32 A at 400 V three phase
    29 N.m for LXM32MD85N4 32 A at 480 V three phase
    29 N.m for LXM32MC10N4 40 A at 400 V three phase
    29 N.m for LXM32MC10N4 40 A at 480 V three phase
    nominal speed
    2500 rpm LXM32.D72N4 24 A at 400 V three phase
    2500 rpm LXM32.D72N4 24 A at 480 V three phase
    2000 rpm for LXM32MC10N4 40 A at 400 V three phase
    2000 rpm for LXM32MC10N4 40 A at 480 V three phase
    2000 rpm for LXM32MD85N4 32 A at 400 V three phase
    2000 rpm for LXM32MD85N4 32 A at 480 V three phase
    product compatibility
    LXM32.D72N4 at 400...480 V three phase
    shaft end
    Keyed
    IP degree of protection
    IP65 (standard)
    IP67 (with IP67 kit)
    speed feedback resolution
    32768 points/turn
    holding brake
    Without
    mounting support
    International standard flange
    electrical connection
    Rotatable right-angled connectors
    Complementary
    range compatibility
    Lexium 32
    [Us] rated supply voltage
    480 V
    Phase
    Three phase
    continuous stall current
    30.8 A
    continuous power
    6.1 W
    maximum current Irms
    72 A LXM32.D72N4
    maximum permanent current
    114 A
    second shaft
    Without second shaft end
    shaft diameter
    1.5 in (38 mm)
    shaft length
    3.15 in (80 mm)
    key width
    2.76 in (70 mm)
    feedback type
    Single turn SinCos Hiperface
    motor flange size
    7.48 in (190 mm)
    number of motor stacks
    2
    torque constant
    1.56 N.m/A at 248 °F (120 °C)
    back emf constant
    108.3 V/krpm at 248 °F (120 °C)
    number of motor poles
    10
    rotor inertia
    130.1 kg.cm²
    stator resistance
    0.15 Ohm at 68 °F (20 °C)
    stator inductance
    3.86 mH at 68 °F (20 °C)
    stator electrical time constant
    25.7 ms at 68 °F (20 °C)
    maximum radial force Fr
    4200 N at 1000 rpm
    maximum axial force Fa
    0.2 x Fr
    type of cooling
    Natural convection
    length
    9.84 in (250 mm)
    centring collar diameter
    7.09 in (180 mm)
    centring collar depth
    0.16 in (4 mm)
    number of mounting holes
    4
    mounting holes diameter
    0.55 in (14 mm)
    circle diameter of the mounting holes
    8.46 in (215 mm)
    product weight
    68.34 lb(US) (31 kg)
    Ordering and shipping details
    Category
    18282 - LEXIUM 32 MOTORS
    Discount Schedule
    PC53
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    68
    Returnability
    N
    Country of origin
    DE
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    BMH Servo motor Motor manual (Version 2.1)
    Date 11/23/18
    Size 2.2 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.