USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

ARM LEVER FOR STEEL ROLLER WITH 75 MM DIAMETER

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    47.40 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Limit switch lever
    type of operator
    Aluminium spring return roller lever length: 1.5 in - offset: - -
    type of roller
    1 steel outside roller diameter: 0.75 in - width: 0.25 in
    type of approach
    Lateral approach
    positive opening
    Without
    Complementary
    switch actuation
    By 30° cam
    product weight
    0.1 lb(US)
    Environment
    ambient air temperature for operation
    -10...185 °F
    ambient air temperature for storage
    -10...185 °F
    environmental characteristic
    Standard environment
    Ordering and shipping details
    Category
    21519 - 9007 MISCELLANEOUS
    Discount Schedule
    DS1
    GTIN
    00785901342113
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.10000000000000001
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.