USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

APC Back-UPS Pro 500 Lithium Ion UPS

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Back-UPS Pro 500 Lithium Ion UPS
    Includes
    CD with software , Cat 5 ethernet cable , Installation guide , Telephone Cable , USB cable , User Manual , Wall-mounting template , Warranty card
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Anguilla , Aruba , Bahamas , Barbados , Bermuda , Canada , Cayman Islands , Colombia , Costa Rica , Dominican Republic , Ecuador , El Salvador , Guatemala , Haiti , Honduras , Jamaica , Mexico , Nicaragua , Panama , Puerto Rico , Trinidad And Tobago , United States , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    Output
    Output Power Capacity
    300 Watts / 500 VA
    Max Configurable Power (Watts)
    300 Watts / 500 VA
    Nominal Output Voltage
    120V
    Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
    Standby
    Waveform Type
    Quasi-sine Wave
    Output Connections
    (4) NEMA 5-15R (Battery Backup)
    Input
    Nominal Input Voltage
    120V
    Input Frequency
    50/60 Hz +/- 3 Hz (auto sensing)
    Input Connections
    NEMA 5-15P
    Cord Length
    6 feet (1.83 meters)
    Input Breaker Capacity
    7 A
    Batteries & Runtime
    Battery Type
    Li-ion
    Typical recharge time
    16 hour(s)
    Replacement Battery
    APCRBC146-LI
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    USB
    Control panel
    Network link status LED
    Surge Protection and Filtering
    Surge energy rating
    613 Joules
    Data Line Protection
    RJ-11 Modem/Fax protection
    Physical
    Maximum Height
    2.13 inches (54.0 mm)
    Maximum Width
    11.42 inches (290.0 mm)
    Maximum Depth
    7.52 inches (191.0 mm)
    Net Weight
    4.84 lbs (2.21 kg)
    Shipping Weight
    6.38 lbs (2.9 kg)
    Shipping Height
    3.82 inches (97.0 mm)
    Shipping Width
    14.57 inches (370.0 mm)
    Shipping Depth
    11.18 inches (284.0 mm)
    Master Carton Units
    2.0
    Master Carton Weight
    6.3 kg
    Color
    Black
    SCC Codes
    1073130429958 2
    Units per Pallet
    72.0
    # of Layers per Pallet
    3
    # of Units per Layer per Pallet
    24
    Pallet Weight
    605.0 lbs (275.0 kg)
    Environmental
    Operating Environment
    50 - 104 °F (10 - 40 °C)
    Operating Relative Humidity
    10 - 90 %
    Operating Elevation
    0-10000 feet (0-3000 meters)
    Storage Temperature
    5 - 113 °F (-15 - 45 °C)
    Storage Relative Humidity
    10 - 90 %
    Storage Elevation
    0-50000 feet (0-15000 meters)
    Audible noise at 1 meter from surface of unit
    45.000 dB
    Conformance
    Approvals
    California (CEC) Battery Charger , FCC Part 15 Class B , FCC Part 68 , UL 1778 , cTUVus
    Standard warranty
    3 years repair or replace
    Equipment protection policy
    Lifetime : $150000
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
    Battery Directive
    Compliant
  • Documents and Downloads

    Language
    • English
    • Latvian
    • Slovenian
    • Danish
    • Lithuanian
    • Greek
    • Croatian
    • Serbian
    • Finnish
    • Norwegian
    • Dutch
    • Estonian
    User guide
    Date
    Size
    Add to My Documents
    Installation Back-UPS BG500 120 Vac (Version 2)
    Operation Back-UPS BG500 120 Vac (Version 2)
    Brochure
    Date
    Size
    Add to My Documents
    Back-UPS Pro 500 Specification Sheet (Version 0)
    Certificate
    Date
    Size
    Add to My Documents
    FCC Part 68 for APC BACK-UPS PRO 500 LITHIUM ION UPS (Version 0)
    FCC Part 15 for APC BACK-UPS PRO 500 LITHIUM ION UPS (Version 0)
    cTUVus for APC BACK-UPS PRO 500 LITHIUM ION UPS (Version 0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Installation Guide APCRBC146-LI (Version 0)
    WALL MOUNT TEMPLATE BG500 / BG500-JP (Version 0)
    End of Life Information
    Date
    Size
    Add to My Documents
    EoLi - Back-UPS Profile 2 (Version 1)
    Date 5/2/19
    Size 85.6 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    ePEP - Product Environmental Profile 2 for Back-UPS (Version 1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.